Cat® Belt Systems are built for a wide variety of surface mining applications and are designed specifically for the unique geology and characteristics at each mine.

When determining design requirements for surface belt systems applications, the following criteria are used for each customized solution, ensuring the best fit for your mining needs.

Surface Belt System Design Criteria:

  • Profile
  • Distance
  • Material Characteristics
  • Tonnage
  • Capacity required
  • Preferred Speed (Optional)
  
  
ModelBelt WidthInstalled PowerRoll Design
»  Engineered Belt Terminal Groups
45.7-243.8 cm (18-96 in)
45.7-243.8 cm (18-96 in)

Up to 3750 kW (5,000 hp)
Up to 3750 kW (5,000 hp)

Steel and/or EXALON (HMWPE)
Steel and/or EXALON (HMWPE)

»  Engineered Class Pulleys



»  Surface Rolls, Idlers, and Structure



 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com