Efficient production is yours with the Cat MD5050 T Track Drill. Fast cycle times and a low operating cost are achieved through our proven designs such as enhanced maneuverability, pattern coverage, fast set-ups and reliable rock drill.
Equipment life cycle is long thanks to our durable Cat components and maintenance friendly designs.
MD5050 T Track Drill
Overview
MD5050 T Track Drill
Efficient production is yours with the Cat MD5050 T Track Drill. Fast cycle times and a low operating cost are achieved through our proven designs such as enhanced maneuverability, pattern coverage, fast set-ups and reliable rock drill.
Equipment life cycle is long thanks to our durable Cat components and maintenance friendly designs.
Specifications
Optional HPR5123 Rock Drill – Output Energy @ 160 rpm
31 hp
23 kW
Optional HPR5123 Rock Drill – Percussion Pressure
Up to 200 bar (Up to 2,900 psi)
Up to 200 bar (Up to 2,900 psi)
Optional HPR5123 Rock Drill – Rod Diameter Choices
45 or 51 mm
45 or 51 mm
Optional HPR5123 Rock Drill – Weight
877 lb
397 kg
Safety
Special Features
Three points of contact at all steps
Three points of contact at all steps
Special Features
Standard cabs have front window push-out for emergency egress
Standard cabs have front window push-out for emergency egress
Special Features
Emergency stop in the cab and on the feed
Emergency stop in the cab and on the feed
Special Features
Shutoff pedal in the cab
Shutoff pedal in the cab
Special Features
Feed swipe rope engine shut off
Feed swipe rope engine shut off
Special Features
Spring-applied, hydraulically released brakes
Spring-applied, hydraulically released brakes
Special Features
Ground-level access to service points and well organized electrical and hydraulic designs
Ground-level access to service points and well organized electrical and hydraulic designs
Special Features
Heavy duty steps and handles are strategically placed and non-slip
Heavy duty steps and handles are strategically placed and non-slip
Special Features
All proper guards in place
All proper guards in place
Weights
Shipping Weight
34200 lb
15512 kg
Benefits & Features
The basic differences between the two models are their undercarriages and pattern coverage capabilities. The MD5050 has a standard undercarriage and a 0.61 m (2 ft) boom extension for a large pattern coverage. Whereas the MD5050 T undercarriage has a unique 360° turntable and a 1.2 m (4 ft) boom extension for the largest pattern coverage possible. This is achieved with its ability to turn 360° for positioning the drill in tight spaces.
You can expect a long life due to the structural integrity of our robust undercarriage designs. Despite the unyielding demands of drilling and tramming rough terrain, our structures are continually proven reliable. Extreme maneuverability is yours thanks to the low center of gravity high ground clearance on MD5050 T.
Highly Maneuverable
Hydraulic motor-driven track assemblies
Dual tram maximum speed 4.0 km/h (2.5 mph)
Gradeability 35°
Hydraulically released spring applied brakes
Excavator-type track rollers
Durable
Robust strut design is resistant to failures
Easy installation and removal of shoes
Rebuildable
MD5050 T
Cat 312 excavator with 360° turntable
Ground clearance 434.5 mm (17 in)
Ground pressure 0.5 bar (7.5 psi)
Track gauge 200 cm (90 in)
Wide triple grousers 500 mm (19.68 in)
Cat Grease Lubricated Track (GLT)
Each track joint is sealed to retain the grease between the pin and bushing
Track noise is reduced because there is no metal to metal contact between the pin and bushing
The grease lubricant prevents frozen or seized track joints
Full 360° turntable with 3.04 m (10 ft) boom and 1.2 m (4 ft) extension achieves more.
Telescopic boom 3.04 m (10 ft)
Boom extension adds 1.2 m (4 ft)
Rotates on 360° turntable
When drilling near the highwall, the operator can position his tracks parallel to the wall at a safe distance from falling rocks.
When tramming downhill or uphill the machine can be turned 180° so that the operator has excellent visibility.
To improve your overall productivity, our new carousel rod changer significantly reduces rod change time. Additionally the carousel is supported by a sturdy feed and the extension boom allowing for large pattern coverage so fewer set ups are required.
Our carousel rod changer is light weight and holds more rods, allowing the boom extension to reach further and drill deeper while maintaining stability. The feed and carousel rod changer can accommodate multiple lengths and diameters of drill steel.
Additional Features
45 mm drill steel diameter
Drill steel lengths 3.66 m or 4.27 m (12 or 14 ft) with a 6.1 m (20 ft) starter rod
Six pot carousel
Deep multi-pass hole depth to 31.1 m (102.5 ft)
Unique gate design always keeps a rod in position; ready to load
Heavy-duty, dual rod grippers assist with rod changes and are designed to last
Precise positioning function indexes and locks, eliminating the need for troublesome switches and sensors that are failure prone due to the elements and vibration
Corrosion resistant and self-lubricating pivot points eliminate manual lubrication
The MD5050 T power group delivers fast cycle times and maximum efficiency due to the combination of air capacity, horsepower and a cooler sized to keep all systems operating at optimal temperatures.
Engine
Tier 3 engine at 150 kW (203 hp) @ 2,100 rpm. The four (4) cylinder engine is electronically controlled, turbocharged, and water-cooled.
Additional Engine Features
Automatic engine throttle control based on power demand
Dual-element air filter
Dual-fill 303 L (83 gal) fuel tank for 13 hours of fuel
28,000 series gearbox
Compressor
Strong flushing power
Direct driven by a poly chain (belt) from gearbox
High pressure rating 7 m³/min (250 ft3/min) @ 9.6 bar @ 150 psi
Reliable rotary screw-type compressor
Receiver-separator combination tank
Cooler
ATAAC side by side arrangement
52° C (125° F) ambient temperature
Easy troubleshooting and cleaning of the coils
76 cm (30 in) large fan assembly
Hydraulics
Piston pump runs all functions in either mode – pressure compensated in drill mode and load sensing in tram mode
In tram mode the compressor runs at minimum pressure valve setting
Large hydraulic tank for greater cooling capacity for longer intervals between oil usage (379 L or 100 gal)
Low cost of ownership and reliability are yours with renowned Cat Rock Drills. Building on a legacy of simplistic power, these drills have long life expectancy and are field serviceable.
This combination of robust design and easy maintenance means more hours of reliable, low-cost operation. For added efficiency, the pistons are matched to the cross section of the rod so the wave form is properly matched for maximum energy transfer.
Durable Design
A simple design coupled with high strength materials yields exceptional durability.
Having only half of the components of competitive models, there are fewer internal parts to wear
There are four major housings bolted together with high strength flanges eliminating troublesome long tie rods
Long life alloy bushings
Fast response accumulators provide a smooth and efficient hydraulic oscillation
Long leakage paths of the oscillator bearings yield high volumetric efficiency
Owner Serviceable
Cat Rock Drills are so simple that owner serviceability is a viable alternative and cost savings.
Other models require downtime for round trip transportation to a clean room environment
Only their OEM service technicians can perform the maintenance and repairs
All maintenance and rebuilds can be done in your shop and some maintenance can even be done with the rock drill still mounted to the feed
Accumulator assemblies may be replaced in the field
Troubleshooting is easy since there are half the components of other drills
Automated Rock Drill Lube System – Optional
Peak performance is sustained when your rock drill is kept lubricated, cool, and automatically maintained with our new Auto Rock Drill Lube System. Operators no longer have to stop drilling to manually grease the rock drill every two hours.
Saves more than forty hours a year over manual greasing
Components reach full life expectancy at proper lube intervals
Grease reservoir stores supply for up to five 8-10 hour shifts
A timer board cycles the grease pump throughout the day eliminating maintenance time
High and low pressure conditions are continually monitored
MD5050 T is equipped with the HPR4519 hydraulic powered percussion rock drill rated at 19 kW (25 hp) output energy with dual hydraulic variable rotation motors producing 908 N∙m (670 lbf-ft) torque.
To keep operators comfortable, the MD5050 T cab is pressurized with sound levels less than 80 dB(A), responsive controls minimize fatigue and it’s isolator mounted to minimize vibration. Safety features include ROPS/FOPS certification, numerous shutdown methods, and front window egress, providing a second exit in case of emergency.
Features
Climate control system maintains a consistent temperature
Air is filtered to the operator
Sound levels are less than 80 dB(A)
Defrost/defog air is supplied to windows
Operators seat is adjustable six ways
Armrests, controls and switches are ergonomic
Easy access to cab air filter
AM/FM Radio IPOD/MP3 player ready
Communications radio ready
Easy to clean finishes
External 12V plug
High visibility with 3.07 m2 (33 ft2) tinted safety glass windows
Slim structure members minimize visual obscurity
Skylight provides excellent visibility of the drill string
Mirrors assist in moving the machine
Ground level shutdowns
Heavy duty handles
Fire extinguishers
Three speed window wipers
Dual joystick controls are ergonomic and seat-mounted
For heightened precision, the position and shape of the joysticks match the operator’s natural expectations
Thread lube system is operated from within the cab
Smart Drill Monitoring System
Developed to assist novice drillers, the Smart Drill system increases your overall drill production in difficult drilling conditions. It’s a hydraulically operated drilling control system that monitors changes in rock formation and adjusts the impact and feed pressure to the hardness of the rock. It incorporates anti-jam, anti-plunge, and anti-plug and increases overall life of drill string.
Powered to clean holes up to 102 mm (4 in), the MD5050 T dry dust collection system is efficient. The heavy-duty system effectively manages rock fragments.
Features
Dust Collector is mounted within the slim profile of the machine
The sealed pick up pot prevents cuttings from escaping above the hole
Swing out design for interior access
Optional water injection system can be used to suppress dust and create hole-collaring for a natural seal
The suction fan design limits the power requirement
Easy bottom access to filters and air valves
Vacuum generated air flow carries the materials
Separator is feed mounted and parts cuttings from dust
Abrasive resistant dust hose is 127 mm (5 in)
Filtration area is 30.6 m2 (330 ft2) and separates the solid particles from the clean air
Timed cleaning is continual through reverse-pulses of air
With the maintenance friendly designs, service access is safe and efficient. Cat Track Drills have well organized electrical and hydraulic arrangements. Logically located components contribute to its simplicity and ease of maintenance. You will benefit with longer equipment life cycle, lower operating costs, and higher re-sale value.
Features
The grease reservoir is easily accessible for changing coupling grease
Enclosure has doors lifted with gas springs
Two exterior rear facing lights
The canopy can be completely removed via four pinning points and lifting lugs
Pump for filling hydraulic tank
Service areas are designed with three points of contact for safety
Well Organized Electrical and Hydraulic Designs
Manual valve bank for operating in the event of an electrical loss
Color coded valves and blocks for easy identification and troubleshooting
Point to point wiring reduces mean time to repair
Bulk head fitting to allow for shorter run hoses
Hydraulic hoses labeled by diameter and length and spaced for easy wrench access
Portable interior halogen light for underneath the canopy
Supported by World-class Cat® Dealer Network
From helping you choose the right machine to keeping your equipment up and running, your Cat dealer provides the best in sales and service.
Preventive maintenance programs are available to maximize your return on investment, achieve full equipment life cycle, and managing costs
Guaranteed maintenance contracts help you forecast your businesses needs and strategically plan for service and parts expenses
Best-in-class parts availability because Cat dealers understand the value of your uptime
While helping you increase the efficiency and productivity of your business, Cat Drill designs leverage technology and innovations that also help minimize the environmental impact of mining. We strive to provide products, services and solutions that use our natural resources wisely.
MD5050 T Sustainability Features
Fuel economy is achieved with three speed throttle control
Smart Drill hydraulically operated drilling control system automatically adjusts power to the rock condition requirements