6120B H FS Hydraulic Shovel

Overview

Specifications

Benefits & Features

Overview

6120B H FS Hydraulic Shovel


Specifications

General Data

Engine Output – SAE J 1995
3360 kW (4,500 hp)
3360 kW (4,500 hp)
Standard Bucket Capacity
46-65 m3 (60-85 yd3)
46-65 m3 (60-85 yd3)
Operating Weight
Face Shovel – 1270 tonnes (1,400 tons)
Face Shovel – 1270 tonnes (1,400 tons)
Benefits & Features
Features


Specifications

General Data

Engine Output – SAE J 1995
3360 kW (4,500 hp)
3360 kW (4,500 hp)
Standard Bucket Capacity
46-65 m3 (60-85 yd3)
46-65 m3 (60-85 yd3)
Operating Weight
Face Shovel – 1270 tonnes (1,400 tons)
Face Shovel – 1270 tonnes (1,400 tons)

Power Output

Engine SAE J1995
4500 hp
3360 kW

Standard Bucket Capacity

Face Shovel (SAE 2:1)
46-65 m3 (60-85 yd3)
46-65 m3 (60-85 yd3)

Operating Weight – Shovel

Operating Weight
1400 tons
1270 tonnes

Benefits & Features

  • Industry-leading efficiency with regenerative energy storage and management
  • Safety and productivity enhancing state-of-the-art operator’s cab
  • Fast field assembly via modular construction
  • Ready serviceability facilitated by spacious walk-through machinery house and easy component accessibility
  • Easy operation and better control with proven TriPower® shovel attachment
  • Structural reliability with post weld thermal stress relief of all major structures
  • Optimized temperature control via independent oil cooling system
  • Continuous hydraulic oil filtration through kidney-loop filtration system
  • Automatic centralized lubrication system
  • Optimal visibility at night with HPS high-intensity working lights
  • Cylinder end-of-travel control prevents cylinder damage

Features


  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com