Engineered for demanding work in large dozing applications, the 854K Wheel Dozer is the largest in the Cat Wheel Dozer line and is an ideal match for large mining operations, power generating utilities, the general contracting industry and wherever mobility, versatility and compaction is needed.
854K Wheel Dozer
Overview
854K Wheel Dozer
Engineered for demanding work in large dozing applications, the 854K Wheel Dozer is the largest in the Cat Wheel Dozer line and is an ideal match for large mining operations, power generating utilities, the general contracting industry and wherever mobility, versatility and compaction is needed.
Specifications
Building off the legacy of the 854G, the 854K utilizes a number of key features from the 854G while making enhancements to further improve customer productivity.
Load-Sensing Steering
The 854K features the same load sense steering system as the 854G. Load sense steering maximizes machine performance by directing power through the steering system only when needed, maximizing available power for productive work and improving fuel efficiency.
Next Generation Modular Radiator (NGMR)
The 854K introduces the highest level of cooling performance by using 14 parallel (16 high ambient) modular cores. The NGMR system goes beyond the proven AMOCS technology and increases cooling performance by using brass tubes and copper fins for core construction. Compared to the AMOCS steel tube and steel fin construction, the copper in the NGMR design has a higher heat transfer capability. This enables the 854K to improve cooling performance while minimizing the cooling package area and maximizing rear machine visibility.
Cat Planetary Power Shift Transmission
The 854K heavy-duty planetary power shift transmission is the same field-proven transmission found on the 854G. The 854K transmission utilizes a planetary gear group similar to the one used in the 993K and 994F, which has proven strength and reliability. The electronically controlled power shift transmission features three forward and three reverse speeds, and a maximum rimpull capacity of 75 432 kg (166,300 lb).
Impeller Clutch Torque Converter (ICTC)
ICTC combined with the Rimpull Control System (RCS) allows the operator maximum flexibility in modulating rimpull.
Compensates for wear by providing the ability to recalibrate for optimum left pedal modulation regardless of torque converter wear.
The impeller clutch torque converter uses the left brake pedal to modulate rimpull from 100 to 24 percent of available rimpull for redcued tire slippage.
The RCS selector dial is used to select the desired rimpull setting from four factory presets (Maximum, High, Medium and Low). The reduced rimpull is only active in first gear forward.
RCS will allow the operator to match rimpull to ground conditions.
The torque converter is equipped with a lock-up clutch for direct drive efficiency in second and third gear.
ICTC is standard with lock-up and free wheel stator.
Heavy-Duty Axles
The heavy-duty axles feature standard axle oil coolers, permanently lubed universal joints and strong axle components in both the differentials and final drives for increased performance, servicability and durability.
Axle oil cooling system circulates oil from the brakes and differentials through an oil-to-air cooler that provides increased oil life while extending component performance and durability.
The 854K features planetary reduction in each wheel. Torque is developed at the wheel, putting less stress on the axle shafts. The planetary units can be removed independently from the wheels and brakes.
Conventional differential is standard.
PROVEN ENGINE TECHNOLOGY
The 854K utilizes the Cat® C32 ACERT® engine, certified to meet U.S. EPA Tier 2 and EU Stage II emission. The C32 is a Mechanically actuated Electronically controlled Unit Injection (MEUI) diesel engine. This 597 kW (801 constant net hp), 12 cylinder, 32 liter, turbocharged and aftercooled engine is common with the Cat 777F, 993K, 992K and D11.
The 854K produces the same net power as the 854G but has increased power density with the C32 engine. The increase in power density yields improved engine response and fuel efficiency.
Single Level Blade Controller
The 854K is equipped with a new implement controller. The new implement controller is a fully pilot driven control system from the previous 854G with a cable-driven lift/lower. The new pilot driven implement system is easier to use and minimizes operator fatigue.
The right control pod contains a single level blade control that permits the operator to adjust lift, tilt and pitch with minimal effort. Additionally, with all control centralized in one pod, the operator utilizes less effort while controlling blade movements. Features on the pod include:
1) A momentary switch at the front of the blade control lever changes left-right functionality from tilt to pitch
2) Horn
3) Set/Decelerate - Throttle Lock
4) Resume/Accelerate - Throttle Lock
5) Hydraulic Lockout
6) Dual Tilt
Load Sensing Steering
The 854K's STIC uses a single lever for steering and transmission control. Left hand operation enables the operator to shift or change directions without letting go of the steering control. The STIC reduces operator fatigue by providing an ergonomic location that allows the operator to work with a fluid and effortless motion.
Performance
Delivery of performance is critical to your bottom line. »Learn More
Caterpillar Designed Components
Components used to build the Cat Wheel Dozers are designed and manufactured to Caterpillar quality standards.
Castings
The castings in the engine end frame are used in critical high-stress areas to help spread the load and reduce the number of parts. The casting for the rear trunnion mount has been redesigned for improved stress distribution.
Front Frame and Rear Frame
Highly engineered and field-proven, combination use of high-strength plates and castings distributes loads and increases structure robustness. A key differentiator from competitive machines is the box section rear frame and front frame. The box section absorbs torsional forces experienced during dozing, maintaining alignment for hitch pins and driveline.
Push Beam and Push Arm Dozer Arrangement
Solid one-piece push beam attached to heavy-duty box section frame provides structure for push arms. Push arms are constructed using thick, sturdy plate.
Spread Hitch Design
Double tapered roller bearings and hardened pins resist both horizontal and vertical loads to increase life. The spread-hitch also makes service access easier.
Engine and Transmission Mounts
The mounts are designed to use a combination of mushroom and cup-shaped ISO mounts, reducing component vibration and sound levels.
Separate Hydraulic Systems
One system for brakes and steering and another system for blade control and the hydraulically-driven engine cooling fan. The benefits of the separate hydraulic systems are increased cooling and elimination of cross-contamination. Use of XT-3 ES™, XT-5™ and ET-6 hose, and reliable components help reduce the risk of leaks and blown lines, helping protect the environment.
Tandem gear pumps provide hydraulic flow for the lift, tilt and tip functions.
Well-proven pumps, valves and cylinders share commonality in design with those used on large Cat Track-Type Tractors.
For improved serviceability, all hydraulic pumps are mounted on a single pump drive.
DIAGNOSTIC PROGRAMS
Monitoring product health is key to maintaining the reliability of any equipment. Many programs are available on the 854K, both standard and optional features, to help you track machine condition.
Vital Information Management System (VIMS)
VIMS enables the monitoring of machine health and system status with over 100 machine parameters. VIMS interface includes:
Machine diagnostics
Calibrations and service modes
Current machine information (such as engine rpm, active faults)
VIMS allows service access via the operator interface in addition to two off-board serial ports located in the cab and bumper service center. A laptop computer loaded with VIMS PC software may connect to the VIMS control unit via the VIMS Serial Port.
Product Link
Product Link is a state-of-the-art satellite technology based product that provides an information flow between machine on-board systems and the Caterpillar operations center. Multiple types of information can be collected and tracked - from machine location and service meter hours to health and productivity information.
Equipment Manager
With a subscription to Equipment Manager through the Cat Dealer StoreFront, the information collected through Product Link can be transmitted to a computer. With fast, easy-to-access machine information, you can optimize asset utilization, reduce security risks, improve maintenance management and implement before-failure repair strategies.
S·O·SSM Services
Keep minor repairs from becoming major ones and avoid complete failures. By regularly taking samples from the ports provided, your Cat dealer tracks wear of components and parts, oil performance and oil condition and uses that data to predict wear-related problems before they happen.
Durability/Reliability
Maximum uptime, long life of your machine - it's what you expect for your bottom line. »Learn More
OPERATOR ENVIRONMENT
The 854K maintains the distinction of offering the largest, most ergonomic cab in its size class.
Seat
With air suspension and a retractable 76.2 mm (3 in) seat belt, the seat is designed for additional comfort and support. The seat cushions reduce pressure on the lower back and thighs while allowing unrestricted arm and leg movement. The seat is six way adjustable, and the retractable seat belt stays off the floor, making it easier for the operator to reach.
The seat is critical to an operator's health and performance in those applications requiring extended shift times. This seat can be reclined when not in the operating mode. Armrest height, tilt and fore/aft are adjustable for any size operator.
A heated seat is available as an option for comfortable operation in cold conditions.
VISIBILITY
The 854K provides excellent visibility to both the front and rear of the machine. Wipers with intermittent feature on both front and rear keep the windows clean in any condition. Additionally, this system contains two-speed continuous corner wipers.
Rear Vision Camera
An optional rear vision camera is available to clearly monitor movement behind the dozer.
Optional Features
Additional optional features that enhance visibility include high intensity discharge lights for exceptional lighting when working at night, warning beacons placed on the corners of the roof of the cab for visibility from any parameter of the dozer and heated mirrors for quick defrost and good visibility in winter conditions.
EASE OF OPERATION
The main control panel on the 854K is located to the right of the operator's seat, keeping everything within reach of the operator. Conveniently placed switches and controls allow better efficiency and improved productivity while minimizing operator fatigue.
Throttle Lock
The throttle lock enables constant elevated idle operation by allowing the operator to preset engine speed for a variety of application. This feature reduces operator fatigue, allowing the operator to concentrate on productivity.
Quick Shift
Quick shift allows quicker cycle times by automatically shifting from first forward to second reverse.
Single Lever Blade Controller
The low-effort, fully pilot dozer control is floor-mounted and adjusts fore and aft so operators of any size can find a comfortable operating position. The single lever control allows operators to control all dozer blade functions with one hand. Fore/aft movement of the handle lowers and raises the blade. Left/right movement directionally tilts the blade.
The finger-tip button on top of the controller controls blade pitch fore and aft. Further blade control is available with a switch on the pod for dual tilt blade function.
OPERATOR TRAINING
A slight increase in cab size allows room for a trainer seat with a 76.2 mm (3 in) seat belt. This provides a safe method to properly train the operator on the job.
Operator Comfort
Comfort and control - a top quality operator station helps maximize productivity. »Learn More
IMPROVED VISIBILITY
Good visibility is key to a safe work environment. The 854K offers the best visibility for this size class wheel dozer. Additional standard visibility features that enhance safety include long-life LED tail lights and articulated wiper/washer system with intermittent feature on front and rear windows, as well as two-speed continuous corner wipers.
Optional Rear Vision Camera with In-Cab Monitor
An optional rear vision camera with 178 mm (7 in) in-cab color display monitor is available to give a close view of behind the wheel dozer.
Optional Windshield Cleaning Platform
A windshield cleaning platform package has an additional platform and handrails to provide easy access for cleaning of the front window.
Working 24 Hours a Day
Any time of the day and in all types of weather, the 854K has a number of features to ensure safe visibility. Heated rearview mirrors are available for quick defrost and good visibility in winter conditions.
The optional High Intensity Discharge (HID) lights provide exceptional lighting for night work. HID lights are a new generation of 35-watt lights featuring a special flood lens and reflector which provides brighter output.
Optional warning light beacons are also available as a safety feature.
Optional roading fenders help prevent mud and debris build-up on the stairs for safety in getting on and off the machine.
SAFETY IN OPERATOR ENVIRONMENT
Cab comfort and operator safety go hand-in-hand. Many features that enhance operator comfort also aid in keeping your operator safe from lowering noise and vibration to designing for decreased repetitive motion.
Key standard features that aid operator safety include low effort implement blade controls floor mounted for ease of adjustment to the operator and a seat belted trainer's seat for ease of training an operator on the job site.
Additional safety features include a cab filtration system that removes dust and debris from the cab air.
Optional for extremely dusty applications is a cab pre-cleaner that reduces the amount of dust that reaches the cab filter.
MAINTENANCE SAFETY
Daily and routine maintenance should not pose a safety hazard to your operator or service technician. With the 854K, design effort was taken to group service points with convenient access. One key service center that is focused on your operator and service technicians safety is the Bumper Service Center.
Bumper Service Center
A centralized service center located at ground level on the left-hand, rear side of the 854K includes a stairway light (1), auxiliary emergency shutdown switch (2), VIMS port (3), VIMS Service Key switch (4) and Cat Electronic Technician com-II port (5). This center also contains lockout switches allowing your service technician to perform routine maintenance while ensuring the machine stays static.
Starter Lockout Switch (7)
Key to safety, another feature on the bumper service center is a starter lockout that stops the ability to start the machine, which is often needed during service procedures. The machine will still have electrical power, however, the engine can not be cranked.
Transmission Lockout Switch (6)
The transmission lockout switch does not allow the transmission to shift out of neutral, even if running. This feature is designed for service procedures that require machines to be running but want the transmission disabled for added safety.
In-Cab Steering Lockouts
The steering lockout feature in the cab locks the steering handle in the neutral position and disables the transmission controls, ensuring the machine will not be moved until the lock is disabled.
SAFETY.CAT.COM
Safety
People are the backbone of your business, and keeping them safe and productive is the number one priority. »Learn More
Heavy-Duty Blade Linkage
This linkage has similiar design with the Cat D11 Track-Type Tractor. These well-proven components are designed for large dozing loads in tough applications.
Lift cylinders raise and lower the blade for efficient dozing action.
Cutting edges utilize DH-2™ steel and end bits utilize DH-3™ steel to provide maximum service life.
Pushbeam, pusharms and tag link are sized for large dozing loads.
Detente hold on float
Tilt/Pitch circuit features:
Operator selected single or dual-tilt
Finger tip control for pitch operation
Low effort control:
Single lever blade control
Floor-mounted controls
Full pilot oil operated implement control
A switch on the control lever gives the operator the ability to quickly switch from tilt to pitch blade operation. Further blade control is available with a switch on the pod for dual tilt function of the blade. A generous range of motion enables excellent control for dozing.
Cat Blades
The blades are designed with high strength, pressed rib construction and large Cat Track-Type Tractor bolt-on cutting edges and bottom wear plates that offer excellent dozing and rolling characteristics. Capacities and widths are set to achieve increased productivity while dozing heavy loads or spreading cover material.
Coal Blade
The coal blade is designed for precise and productive dozing while helping to retain load control with increased capacity for lighter materials.
• Wing angles help retain the load while dozing.
Semi-U Blade
Combine the characteristics of the S and U blades into one package.
• Increased capacity with the addition of short wings, which include only the dozer end bits, without sacrificing spreading characteristics of straight blades.
Heavy-Duty Semi-U Blade
Utilizing the same design as the standard Semi-U blade with the addition of a Hardox 400 liner plate, Hardox material on the side plates and additional gusseting on the bottom of the blade provide increased strength and durability in high wear applications.
Blades and Blade Controls
Well-proven Cat components deliver dependable service and ease of operation. »Learn More
SERVICE ACCESS
Ground level access and grouped service points lead to easier service, minimizing service time and maximizing production. This allows a service technician to perform a variety of service procedures, often from ground level or platform, ranging from access to VIMS to grease fittings for the frame.
Optional Service Center
The 854K offers an optional service center for one point of service. This includes a fill and drain feature for the optional oil renewal system, radiator, implement tank, steering tank, transmission and engine oil. Optional AutoLube is only available with a fill tube. Additionally, the optional AutoLube and Oil Renewal Systems are both equipped with full lights. The full lights allow the service technician to ensure the system is full while filling at ground level.
Bumper Service Center
The bumper service center features safety service controls including starter and transmission lockouts, emergency engine shutdown and VIMS and Electronic Technician connections.
Swing-out Doors
The swing-out doors on both sides of the engine offer ease of access to a number of service components.
Engine Service Area
In the left-hand side engine access door are grouped service points for the engine including oil and fuel filters, oil fill and oil check. The compartment also includes a light for service at night, along with one of the machine air filters and the air filter service indicator. The right side engine access door houses the other air filter, the optional ether aid and another under hood light switch.
Batteries
The batteries sit in a built-in battery box and are accessible through a hinged door on the platform.
Platform Service Areas
Hinged doors in the platform provide access to the hydraulic tank fill, blade circuit and steering filters. The transmission sight gauge and filler spout are serviced from the hitch area.
Remote and Grouped Diagnostic Pressure Ports
Grouped, easily accessible pressure ports are designed into the 854K to provide quick and easy diagnostic checks for the implement, steering, fan, axle oil cooler, brakes, impeller clutch and lock-up clutch.
Sight Gauges
To the hydraulic tanks and radiator fill tank provide quick checks for fluid levels.
Hydraulic Filtration
Case drain filtration is standard on all pumps and motors. For additional protection, high pressure screens are available as an optional attachment.
Power Train Filters
The power train filters are removed from the top side to reduce the chance of fluid spillage.
Hydraulic Service Area
On top of the platform behind the cab are access panels for the steering and implement pilot filters, case drain filters, power train filters and hydraulic pumps.
Electronic Service Center
A centralized electronic service center is located on the right side of the cab platform and provides one service point for transmission/implement ECM, VIMS, breakers and fuses. It is sealed against weather elements.
Cat QuickLube Systems Option
The QuickLube system provides precise, automatic lubrication of all grease joints while the machine is in operation. Automatic lubrication reduces time spend on daily maintenance and downtime for unplanned repairs due to insufficient greasing.
DIAGNOSTICS
The 854K offers customers the ability to troubleshoot and monitor machine information, customize operator settings for continuity of operation and set machine configuration. A number of these tasks are accomplished through VIMS which monitors over 100 machine parameters.
Serviceability
Less time spent on maintenance means more time spent on the job. »Learn More
Machine Selection
Make detailed comparisons of the machines under consideration before purchase. Cat dealers can estimate component life, preventative maintenance cost and the true cost of lost production.
Purchase
Look past initial price. Consider the financing options available as well as the day-to-day operating costs. Look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Customer Support Agreements
Cat dealers offer a variety of product support agreements and work with customers to develop a plan that best meets specific needs. These plans can cover the entire machine, including attachments, to help protect the customer's investment.
Product Support
You will find nearly all parts at our dealer parts counter. Cat dealers use a worldwide computer network to find in-stock parts to minimize machine downtime. Save money with genuine Cat Reman parts. You receive the same warranty and reliability as new products at cost savings of 40 to 70 percent.
Operation
Improving operating techniques can boost your profits. Your Cat dealer has training videos, literature and other ideas to help you increase productivity.
Maintenance Services
Choose from your dealer's range of maintenance services when you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S·O·SSM and Coolant Sampling and Technical Analysis help you avoid unscheduled repairs.
Replacement
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Complete Customer Support
Cat dealer services help keep machines operating longer with lower costs. »Learn More