Back

Financing & Insurance
See our Offers

Overview

Manual adjustable head. Includes DIRECT drive unit, hydraulic lines with quick disconnects, mounting bracket and hardware.

Units:
Overall Width 46.0 in 1175.0 mm Less
Overall Length 69.0 in 1737.0 mm Less
Overall Height 30.0 in 730.0 mm Less
Unit Weight 775.0 lb 379.0 kg Less
Drive Method Gerotor Motor- Direct Gerotor Motor- Direct Less
Optimal Hydraulic Flow 60-86 L/min (16-23 gpm) 60-86 L/min (16-23 gpm) Less
Optimal Hydraulic Pressure 3340.0 psi 230.0 bar Less
Effective Displacement 4.9 in3 80.0 cm3 Less
Drive Shaft Torque @ Max Pressure 218.0 lb ft 295.0 N·m Less
Cutting Head Speed (Drive Shaft) @ Max Flow 993.0 RPM 993.0 RPM Less
Cutting Width (w/teeth) 3.3 in 83.0 mm Less
Cutting Wheel Diameter (w/teeth) 21.5 in 547.0 mm Less
Cutting Width (full swing range) 60.0 in 1524.0 mm Less
Cutting Head Swing Range 70.0 Degrees 70.0 Degrees Less
Cutting Height (above ground) 18.5 in 470.0 mm Less
Cutting Depth (below ground) 20.5 in 521.0 mm Less
Cutting Head Extension 11.0 in 280.0 mm Less
Fasteners Cat Cat Less
Hydraulic Hose Cat XT-3 ES, medium pressure Cat XT-3 ES, medium pressure Less
Ground Engaging Tools (GET) (square bolt-on carbide teeth) 0.5 in 13.0 mm Less
Number of Carbide Teeth per Cutting Wheel Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers