Track-Type Tractors From large to small, mining to finishing work, you are certain to find a Cat® Track-Type Tractor to match your needs. We offer several configurations and special custom packages to meet your specific needs. |
|
| |
|
Under 105 hp Under 78.33 kW
The Cat® small track-type tractors are designed to optimize speed, transportability, maneuverability, versatility and finish grading accuracy. These crawler dozers are ideal for residential construction performing such tasks as clearing and grading lots, sloping the sides of roads, back-filling, and final grade work for landscaping and driveway construction.
» View Models
130-310 hp 96.98-231.26 kW
Caterpillar's medium-size Track-Type Tractors deliver exceptional power, response and control, resulting in more production at lower cost-per-yard.
» View Models
Over 310 hp Over 231.26 kW
Caterpillar's large Track-Type Tractors are engineered for demanding work. Durable construction is ensured for tough working conditions. Elevated sprockets increase productivity, simplify maintenance, reduce downtime with modular components and raise final drives and associated power train components out of the work environment. Cat Track-Type Tractors keep material moving with the reliability and low operating costs expected from Cat tractors.
» View Models
|
| |
|
|
The Cat® small track-type tractors are designed to optimize speed, transportability, maneuverability, versatility and finish grading accuracy. These crawler dozers are ideal for residential construction performing such tasks as clearing and grading lots, sloping the sides of roads, back-filling, and final grade work for landscaping and driveway construction.
- Power - Net,
80 hp 59.7 kW
to 104 hp 77.6 kW
- Operating Weight - XL,
17544 lb 7958 kg
to 20534 lb 9314 kg
- Operating Weight - LGP,
18525 lb 8403 kg
to 21266 lb 9646 kg
» View Full Product Line
Caterpillar's medium-size Track-Type Tractors deliver exceptional power, response and control, resulting in more production at lower cost-per-yard.
- Flywheel Power,
125 hp 93 kW
to 235 hp 175 kW
- Operating Weight,
28409 lb 12886 kg
to 57441 lb 26055 kg
- Shipping Weight,
27802 lb 12611 kg
to 48402 lb 21955 kg
» View Full Product Line
Caterpillar's large Track-Type Tractors are engineered for demanding work. Durable construction is ensured for tough working conditions. Elevated sprockets increase productivity, simplify maintenance, reduce downtime with modular components and raise final drives and associated power train components out of the work environment. Cat Track-Type Tractors keep material moving with the reliability and low operating costs expected from Cat tractors.
- Flywheel Power,
317 hp 237 kW
to 850 hp 634 kW
- Operating Weight,
87733 lb 39795 kg
to 229848 lb 104257 kg
- Shipping Weight,
82640 lb 37485 kg
to 106402 lb 48263 kg
» View Full Product Line
Caterpillar’s Waste Handling Arrangements for Track-Type Tractors include guards for the radiator, engine compartment, crankcase (belly), and tilt cylinder lines provide protection for critical machine components under harsh waste handling environments.
- Flywheel Power,
150 hp 111.8 kW
to 580 hp 433 kW
- Operating Weight,
42454 lb 19257 kg
to 144986 lb 65764 kg
- Gross Power,
173 hp 129 kW
to 661 hp 493 kW
» View Full Product Line
|
| |
| |
| |
|
| |
|