Overview

314D CR/314D LCR Hydraulic Excavator

Achieve high productivity and lower opearting costs with the Cat® 314D Hydraulic Excavator. Unmatched versatility, improved controllability, easy operation and a comfortable, redesigned operator station help make the 314D an industry-leading performer.
Specifications
Units: US | Metric
Units: US | Metric
Engine Model
Cat® C4.2 ACERT™
Flywheel Power
90 hp
67 kW
Gross Power
97 hp
72 kW

Benefits & Features
Operator Station
Enhanced comfort, operation and visibility
» Learn More


Engine
Delivering the most work per liter/gallon of fuel consumed
» Learn More


Hydraulics
Low effort and precise control for highly efficient performance
» Learn More


Specifications

Units: US | Metric
Units: US | Metric

Engine

Engine Model
Cat® C4.2 ACERT™
Flywheel Power
90 hp
67 kW
Gross Power
97 hp
72 kW
SAE J1349
90 hp
67 kW
Bore
4 in
102 mm
Stroke
5.1 in
130 mm
Displacement
259 in3
4.25 L
Net Power (SAE J1349)
90 hp
67 kW

Weights

Operating Weight
30865 lb
14000 kg
Operating Weight - Standard Undercarriage
30865 lb
14000 kg
Operating Weight - Long Undercarriage
31085 lb
14100 kg

Swing Mechanism

Swing Torque
22825 lb ft
30.9 kN·m
Swing Speed
11.5 RPM
11.5 RPM

Drive

Maximum Drawbar Pull
25402 lb
113 kN
Travel Speed
3.4 mph
5.5 km/h

Hydraulic System

Main Implement System - Maximum Flow (2x)
32.2 gal/min
122 L/min
Maximum Pressure - Implements
4424 psi
30500 kPa
Maximum Pressure - Travel
5076 psi
35000 kPa
Maximum Pressure - Swing
3336 psi
23000 kPa
Pilot System - Maximum Flow
5.57 gal/min
21.1 L/min
Pilot System - Maximum Pressure
598 psi
4120 kPa
Blade - Maximum Flow
12.42 gal/min
47 L/min
Blade System - Maximum Pressure
2988 psi
20600 kPa
Boom Cylinder - Bore
4.3 in
110 mm
Boom Cylinder - Stroke
39.4 in
1000 mm
Stick Cylinder - Bore
4.7 in
120 mm
Stick Cylinder - Stroke
47.1 in
1197 mm
Bucket Cylinder - Bore
3.9 in
100 mm
Bucket Cylinder - Stroke
37 in
939 mm

Service Refill Capacities

Fuel Tank
49 gal
186 L
Cooling System
5 gal
18 L
Engine Oil
5 gal
19 L
Swing Drive (each)
1 gal
3 L
Final Drive (Each)
1 gal
3 L
Hydraulic System (Including Tank)
42 gal
160 L
Hydraulic Tank
32 gal
120 L

Standards

Cab/FOGS
SAE J1356 FEB88 ISO 10262

Sound Performance

Performance
ANSI/SAE J1166 OCT98

Dimensions

Transport width
98 in
2490 mm

Benefits & Features

Operator Station
Enhanced comfort, operation and visibility
» Learn More


Engine
Delivering the most work per liter/gallon of fuel consumed
» Learn More


Hydraulics
Low effort and precise control for highly efficient performance
» Learn More


Undercarriage/Structures
Strong, stable and easy to maneuver
» Learn More


Front Linkage
Reliable, durable and versatile
» Learn More


Versatility
More options for more work
» Learn More


Compact Radius
Flexibility in tight quarters and peace of mind
» Learn More


Serviceability
Simplified service and maintenance saves time and money
» Learn More


Customer Support
Unmatched support makes the difference
» Learn More


Equipment

314D CR/314D LCR Standard Equipment

Alternator, 50 amp
Automatic engine speed control
Bolt-on Falling Object Guard System (FOGS) capability
Cab
• AM/FM radio, 24-volt
• Ashtray
• Coat hook
• Beverage holder
• Economy mode
• Horn
• Language display monitor (full graphic/full color display)
• Clock
• Filter/fluid change information
• Level check for hydraulic oil, engine oil and coolant
• Warning messages
Light, interior
Literature holder
Openable front windshield
Openable skylight with sun shade
Storage compartment
Travel control pedals with removable hand levers
Door locks and cap locks with one-key security system
Light, storage box mounted (1)
Mirrors (frame and cab)
Power train
• Cat® C4.2 engine with ACERT® Technology
• 24-volt electric starter
• Air intake heater
• Water separator
Radial seal air filter
Undercarriage
• Idler section track guiding guards
• Center section track guiding guards (for 314D LCR)
• Track-type undercarriage with grease lubricated seals

314D CR/314D LCR Optional Equipment

Air prefilter
Auxiliary hydrauilcs
Auxiliary hydraulic lines from boom and sticks
Bucket linkage
Cab mounted working lights
Cab mounted working lights with time delay function
Cold weather start
Fine swing control
Front windshield guard
Hand control pattern changer
Heavy-duty bottom guard
High ambient cooling system
Power supply 5A-12V
Rain protector
Right side boom lights
Secondary exit, rear window
Stick and boom configurations
• 3.0 m (9'10") stick
• 2.8 m (9'2") stick
• 2.5 m (8'2") stick
Swivel guard
Vandalism protection
Water level indicator for water separator
Counterweight
  
  
» •