The generator ESI option increases the maintenance-free service running interval from 500 to 1,000 hours, ensuring reduced maintenance costs over the life of the generator set, further enhancing the product range for telecom applications and remote installations. With minimum downtime, our innovative approach can also reduce engineer site visits and lower cost as there is less need for extra parts. Contact your Cat dealer today for more information.
The 1,000-hour free generator set maintenance service is enabled using a level valve; oil top up tank; double fuel filter and header, resulting in lower operating costs via: 
 
| Applicable Genset SN Prefixes | Retrofit Kit Part Numbers | Product Capability | 
| TY2 | 619-7674 | Open genset, no enclosure, skid base | 
| TYC | ||
| YMH | ||
| YMG | ||
| GB9 | ||
| GBY | ||
| TYB | ||
| GB8 | ||
| TY2 | 619-7675 | Sound attenuated enclosure, single point lift base | 
| TYC | ||
| GB9 | ||
| GBY | ||
| TYB | ||
| GB8 | ||
| TY2 | 619-7676 | Fuel tank base, sound attenuated enclosure base | 
| TYC | ||
| YMH | ||
| YMG | ||
| GB9 | ||
| GBY | ||
| TYB | ||
| GB8 |