Cat 313D2 GC / 313D2 / 315D L
Maintenance & Service

Available Languages

North America: English | Français
Australia, New Zealand: English
Southeast Asia: English | Bahasa Indonesia
Asia: English | 日本語 | 简体中文 | 繁體中文
Europe: English | Français
Africa, Middle East: English | Français | 简体中文
Latin America: Español | English | Português

Order Parts Online Icon

Genuine Cat® Parts

Order genuine Cat Parts online

Parts

Parts Reference Guides

Look for the parts you need for your machine

Tech Specs

Tech Specs

Reference your machine tech specs

Planned Maintenance

Planned Maintenance 

Identify parts for planned maintenance

See machine manuals

Machine Manuals

Access equipment manuals

Dealer Icon

Find a Dealer 

Locate your nearest dealer 

Parts Reference Guide

* For additional Wear and Repair Parts, click on the Parts Reference Guide document.

Standard Maintenance Greases

Previous Cat Product Name Cat Ultra 5 Moly #1 Cat Ultra 5 Moly #2 Cat Advanced 3 Moly
Current Cat Product Name Cat Extreme Application Grease 1 Cat Extreme Application Grease 2 Cat Prime Application Grease
Grade (NLGI) 1 2 2
Melting Point C° (F°) 260 (500) 260 (500) 260 (500)
Ambient Temperature C° (F°)  -35 to +40
(-31 to +104)
 -30 to +50
(-22 to +122)
-20 to +40
(-4 to +104
Base Oil Type Mineral Mineral Mineral
Color Dark Grey Dark Grey Dark Grey
Cartridge (390 g / 14 oz) 452-5996 452-6001 452-6006
Plastic Pail (5 kg / 11 lb)
Plastic Pail (16 kg / 35 lb) 452-5999 452-6004 452-6009
Keg (55 kg / 120 lb) 452-5998 452-6003 452-6008
Drum (180 kg / 400 lb) 452-5997 452-6002 452-6007

 

Greases For Unique Applications And Environments

Previous Cat Product Name Cat Arctic Platinum Cat Desert Gold Cat Multipurpose Hammer Paste
Current Cat Product Name Cat Extreme Application Grease - Arctic Cat Extreme Application Grease - Desert Cat Utility Grease
Grade (NLGI) 0 2 2 2
Melting Point C° (F°)  230 (446) 280 (536) 260 (500) 230 (446)
Ambient Temperature C° (F°) -35 to +40
(-31 to +104)
-30 to +50
(-22 to +122)
-30 to +40
(-22 to +104)
-20 to +1100
(-4 to +2012)
Base Oil Type Semi-Synthetic Mineral Mineral Mineral
Color Dark Grey Dark Grey Blue Bronze
Cartridge (390 g / 14 oz) 508-2184 452-6016 452-6011 130-6951 (standard)
317-8491 (autolube)
Plastic Pail (5 kg / 11 lb) 133-8807
Plastic Pail (16 kg / 35 lb) 508-2187 452-6019 452-6014
Keg (55 kg / 120 lb) 508-2186 452-6018 452-6013
Drum (180 kg / 400 lb) 508-2185 452-6017 452-6012

 

Sales Model Serial Number Prefix Battery
313D2 GC GAP 3T-5760 (Maintenance Free)
RXZ
SYG
313D2 LCY 3T-5760 (Maintenance Free)  263-9574 (Cold Weather) 
315D L CJN 3T-5760 (Maintenance Free)  263-9574 (Cold Weather) 

Planned Maintenance 

EXCAVATOR Every 1000 Hours
Hydraulic Oil Filter (Pilot) Case Drain Oil Filter
Sales Model Serial Number Prefix Filter Element
313D2 GC GAP 51-8670 093-7521
RXZ
SYG
313D2 LCY
315D L CJN
EXCAVATOR Every 2000 Hours
AC Receiver Dryer Hydraulic Oil / Filter Change Final Drive Oil Change (Each Side)
Sales Model Serial Number Prefix Accumulator Group Filter Element Oil Quantity - Liter (Gallon), Gydo Adv 10 Oil Quantity - Liter (Gallon) GO
313D2 GC GAP 176-1902 398-7171 104 (27.4) 3 (0.79)
RXZ
SYG  -  86 (22.7)
313D2 LCY 398-7171 104 (27.4)
315D L CJN 266-7796 106 (28) 5 (1.3)

Technical Specifications

* Dimensions listed may vary depending on machine configuration.

Sales Model Serial Number
Prefix
Weight Net Engine Power
313D2 GC GAP 27,558 lb 12,500 kg 94 hp 70 kW
RXZ
SYG
313D2 LCY 29,542 lb 13,400 kg 91 hp 68 kW
315D L CJN 38,469 lb 17,450 kg 115 hp 86 kW
Sales Model Serial Number Prefix Transport Width - with 20" (500 mm) Shoes Maximum Digging Depth, Reach Boom with 8'2" (2.5 meter) Reach Stick
313D2 GC GAP 8' 2" 2490 mm 18' 4" 5580 mm
RXZ
SYG
313D2 LCY 8' 2" 2490 mm 18' 4" 5580 mm
315D L CJN 8' 2" 2490 mm 19' 11" * 6070 mm*

*Maximum Digging Depth, Reach Boom with 2.6m (8' 6") Reach Stick

Buy Genuine CAT® Parts

Buy genuine Cat filters, engine parts and other common maintenance, wear, and repair parts for your Cat equipment online, delivered right to your door.

Buy Parts
Buy Genuine Cat Parts
Buy Genuine Cat Parts