Greases
| STANDARD MAINTENANCE GREASES | GREASES FOR UNIQUE APPLICATIONS AND ENVIRONMENTS | |||
| Previous Cat Product Name | Cat Ultra5 Moly #1 | Cat Ultra5 Moly #2 | Cat Advanced 3 Moly | Hammer Paste |
| Current Cat Product Name | Cat Extreme Application Grease 1 | Cat Extreme Application Grease 2 | Cat Prime Application Grease | |
| Grade (NLGI) | 1 | 2 | 2 | 2 |
| Melting Point C° (F°) | >260 (>500) | >260 (>500) | 260 (500) | 230 (446) |
| Ambient Temperature C° (F° | -35 to +40 (-31 to +104) | -30 to +50 (-22 to +122) | -20 to +40 (-4 to +104) | -20 to +1100 (-4 to +2012) |
| Base Oil Type | Mineral | Mineral | Mineral | Mineral |
| Color | Dark Gray | Dark Gray | Dark Gray | Bronze |
| Cartridge (390 g / 14 oz) | 452-5996 | 452-6001 | 452-6006 | 130-6951 (standard) 317-8491 (autolube) |
| Plastic Pail (5 kg / 11 lb) | - | - | - | 133-8807 |
| Plastic Pail (16 kg / 35 lb) | 452-5999 | 452-6004 | 452-6009 | - |
| Keg (55 kg / 120 lb) | 452-5998 | 452-6003 | 452-6008 | - |
| Drum (180 kg / 400 lb) | 452-5997 | 452-6002 | 452-6007 | - |