16 GC Motor Grader

Motor Graders 16 GC

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249/SAE J1349
334 hp
249 kW
Operating Weight - Typically Equipped
70127 lb
31809 kg
Blade Width
16 ft
4.9 m

Overview

Cat Reliability in a Simple, Economical Package

The Cat® 16 GC Motor Grader is easy to operate and maintain. Control the blade with consistent precision using the steering wheel and lever controls from the comfort of the cab. An on-demand fan and standard Eco mode reduces fuel consumption while easy access to maintenance points makes service quick and simple.

Benefits

Economical

With low cost of aquisition, the 16 GC is built to last with the power needed at low fuel consumption.

Simple and Effective

Enjoy easy maintenance and simple operation with the 16 GC.

Reliable and Durable

Built with proven components, the 16 GC offers precise, reliable blade movement with the Cat C13 engine.

Product Specifications for 16 GC

Net Power - ISO 9249/SAE J1349 334 hp 249 kW
Engine Model Cat® C13 Cat® C13
Emissions Equivalent to U.S. EPA Tier 3/EU Stage IIIA Equivalent to U.S. EPA Tier 3/EU Stage IIIA
Displacement 763 in³ 12.5 l
Bore 5.1 in 130 mm
Stroke 6.2 in 157 mm
Torque Rise - ISO 9294 46% 46%
Maximum Torque 1,282 lb/ft 1738 N·m
High - Ambient Capability 122 °F 50 °C
Number of Cylinders 6 6
Note (1) Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 standards in effect at the time of manufacture. Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 standards in effect at the time of manufacture.
Note (2) Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Note (3) Power as declared per ISO 14396. Power as declared per ISO 14396.
Operating Weight - Typically Equipped 70127 lb 31809 kg
Blade Width 16 ft 4.9 m
Blade Height 31 in 787 mm
Arc Radius 16.3 in 413 mm
End Bit - Width 6 in 152 mm
Throat Clearance 5 in 126 mm
Note Typically equipped machine weight is calculated with full fluids, 4.9 m (16 ft) blade, push plate, ripper, bottom guard, and operator. Typically equipped machine weight is calculated with full fluids, 4.9 m (16 ft) blade, push plate, ripper, bottom guard, and operator.
Height - Top of Cab 139.3 in 3539 mm
Length of Machine* 463.8 in 11781 mm
Width 130.7 in 3319 mm
Note Typically equipped with push block and ripper. Typically equipped with push block and ripper.
Circle Center Shift Left 27.2 in 690 in
Circle Center Shift Right 22 in 560 mm
Moldboard Side Shift Left 29.1 in 740 mm
Moldboard Side Shift Right 31.1 in 790 mm
Maximum Depth of Cut 18.5 in 470 mm
Maximum Lift Above Ground 15.7 in 400 mm
Blade Tip Range Forward 40° 40°
Blade Tip Range Backward
Fuel Tank 114 gal (US) 432 l
Cooling System 18.2 gal (US) 69 l
Engine Crankcase 9.5 gal (US) 36 l
Circle Drive 2.6 gal (US) 10 l
Hydraulic System 14.8 gal (US) 56 l
Transmission and Differential 30.9 gal (US) 117 l
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 2 kg (4.4 lb) of refrigerant which has a CO2 equivalent of 2.860 metric tonnes (3.152 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 2 kg (4.4 lb) of refrigerant which has a CO2 equivalent of 2.860 metric tonnes (3.152 tons).

16 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Mechanical suspension seat
  • Rollover Protective Structure (ROPS)/ Falling Object Protective Structure (FOPS)
  • Heating/cooling cab system
  • Low profile
  • Fire extinguisher mounting ready
  • Information display screen
  • 12V power ports
  • Cell phone holder
  • Entertainment radio ready
  • Front wipers
  • Product Link™ Elite

ENGINE

  • Cat® C13
  • Eco mode
  • On-demand fan

DRAWBAR CIRCLE MOLDBOARD

  • 4.9 m (16 ft) moldboard
  • Circle drive slip clutch

SAFETY

  • Parking brake
  • Signaling/warning horn
  • Rearview mirror
  • Hydraulic brakes
  • Side-view mirrors
  • Walkways and grab rails

16 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Air suspension seat
  • Halogen lighting
  • LED lighting
  • Rear window screen
  • Bluetooth™ radio
  • Rear wiper
  • Digital blade slope meter

SAFETY

  • Rearview camera
  • Secondary steering system
  • High visibility mirror package
  • Rear tandem step
  • Warning beacon
  • Seat belt indication (internal and external)
  • Turn signals and high/low beam headlights

VERSATILITY

  • Push block
  • Ripper
  • Retrieval hitch
  • Steering cylinder guards
  • Transmission guards

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 16 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Check out current offers for the 16 GC

View More Offers