Transform Your Standby Power into a Strategic Asset

Keep your mission-critical operations running smoothly while exploring new revenue streams – with standby power that kicks into gear seconds when the grid falls short.

Connect with an Expert
natural gas standby generators
natural gas standby generators

Cat® Natural Gas Standby Power Solutions: Immediate Response. Lasting Value.

ACHIEVE MISSION-CRITICAL RELIABILITY

Caterpillar’s natural gas-powered gensets for standby are engineered for high power density and transient response. When the grid goes down, you can count on standby power to accept 100% of the load in seconds.

 

FROM STANDBY POWER TO REVENUE POTENTIAL

Cat gas units connect easily to the grid, allowing you to participate in demand response programs. Monetize your asset during non-emergency hours to offset costs and turn your insurance policy into a profit center.

 

INVEST IN FUTURE-READY SOLUTIONS

Meet sustainability goals and stay ahead of changing regulations. Our units are built to run on multi-fuel blends and hydrogen, ensuring your equipment remains compliant and valuable for the long term.

 

The Local Expertise Ready to Support Your Energy Demands

 

Behind every power solution is a commitment. From installation and commissioning to lifecycle maintenance and emergency response, your local Cat® dealer is always within reach with 24/7 service, 99% parts availability and a 24-hour response guarantee.

Find Your Dealer

Certifications/Capabilities

Because you can’t afford downtime or delays, Cat natural gas standby generator sets are built for high demands, reliability and rapid response. Whether you’re adding or updating standby units, we have a gas standby power solution to match your application and meet your requirements.

Our gas standby power generators can easily be equipped for peak shaving, significantly reducing your utility costs. And with longer maintenance intervals, they’re ideal for powering through extended outages without interruption. In applications where initial cost considerations are a concern, gas standby generators have proven a long-term cost advantage because of their lower operating costs.
 

Certifications:

  • EPA Certification
  • UL 2200 Listed
  • CSA Certified

Capabilities:

  • Compliant with NFPA 110 Level 1 Type 10 and can start in as little as 6.5 seconds
  • Able to accept 100% rated load in a single step
  • Meets Class G2 ISO 8528-transient response for a 30% load step
of

Testimonials