Hybrid Microgrid Solutions
UNDERSTANDING MICROGRIDS AND HYBRID ENERGY SOLUTIONS
Microgrids are self-sufficient energy systems capable of generating their own power, traditionally via generator sets or turbines. Microgrids can operate independently or in conjunction with the electrical grid/utility.
Hybrid energy solutions (HES) are microgrids that involve a combination of power sources. They can combine proven cost-effective renewable energy from wind or solar sources with conventional diesel- or gas-fuelled generation. They can also employ energy storage to add power system stability and enable further energy cost reduction.
Distributed energy resources (DERs) are typically small-scale microgrids or hybrid energy solutions that are usually situated near sites of electricity use, bringing energy generation closer to the point of use.
SEE WHY YOU CAN TRUST YOUR HYBRID ENERGY PROJECT WITH CATERPILLAR
Fully integrate renewable energy, battery energy storage, and conventional power generation with a full range of Cat® Hybrid Energy Solutions from 10 kW to 100 MW. Supported by your local Cat dealer, we are with you at every phase of your hybrid energy project—from installation and regular service for optimal operation to product upgrades, financing services, warranty, service agreements, and parts availability. We will customize our hybrid energy technologies to meet your business and industry needs.
MAKING SUSTAINABLE PROGRESS POSSIBLE.
Caterpillar is at the forefront of the evolving energy landscape, integrating renewable power with smart energy storage and conventional diesel-, gas-, or renewable-fuelled power generation to provide:
- Increased energy efficiency with no reliance on the grid and optimal total cost of ownership.
- Efficient power that can be produced where and when it’s needed without transmission lines and transformer losses.
- Increased renewable energy source utilization and power system stability, further enabling energy cost reduction.
- A high performance, scalable system designed and built using standardized building blocks that are easy and quick to install even in challenging environments.
To learn more about our microgrid technology and hybrid energy systems, access our Demystifying Microgrids webinar.
Battery Energy Storage Systems (BESS)
Microgrid Master Controllers
Generator Sets And Flexible Fuel Options
Advanced Solar Solutions
Generate Savings and Economic Dispatch with EAAS
Maximize Resiliency and Savings with Battery Energy Storage Systems (BESS)
Energy storage systems are a key component in a hybrid microgrid and guarantee short-term backup power. Caterpillar can provide on-site energy storage systems to help stabilize transient loads, supply and absorb alternating current (AC) power, increase renewable energy source utilization, and transfer energy from time-of-generation to time-of-use. Stored energy can also be used to participate in grid services markets to avoid costs or receive financial compensation.
Benefits of Battery Energy Storage Systems
- Robust and pre-engineered containers that are easily installed on-site
- Able to be operated in tandem to provide increased power output and/or increase the battery energy capacity
- Allow optimized generator set operation
- Allow for renewable integration
- Suitable for grid integration and genset transient assist
- System design integration with enhanced safety features
- Factory prepackaged and tested
- Reliable, modular, and scalable
Find out more about the various BESS models including Power Grid Stability (PGS), Mobile Power Grid Stability (PGS HD), Energy Time Shift (ETS), and Energy Capacity Expansion (ECE), as well as Compact ESS available for rent or purchase.
Podcasts and Webinars
To learn more about our microgrid technology and hybrid energy systems, access our Demystifying Microgrids webinar.
Testimonials
-
School District Integrates Traditional and Renewable Energy Sources for Resiliency and Savings
Cat® dealer Peterson Power Systems designed a hybrid microgrid for Portland Public Schools’ new world-class campus. Integrating photovoltaics and standby power generation and governed by a microgrid master controller, the microgrid system ensures secure power in the event of an outage and sends power back to the grid to reduce utility bills.
Learn More -
Hybrid Microgrid System Helps Company Meet Production and Sustainability Goals
Motivated by a deep commitment to sustainability, Themar Al Emarat installed the largest single-site microgrid located in the UAE to power its hydroponic system, which provides locally grown, pesticide-free vegetables and produce to businesses in the region.
Learn More -
Cat Dealer Reduces Energy Consumption with Solar Power
Committed to sustainable business practices that center around recycling, waste reduction, and reducing energy consumption, Holt of California installed two Cat® solar arrays that cover over 80 percent of energy usage at its Pleasant Grove facility.
Learn More -
Airport Microgrid Anchored By Cat® G3412 Genset
The Chattanooga Metropolitan Airport installed a solar farm connected to a microgrid that includes energy storage, a Cat® G3412 gas generator set, and a control system as part of efforts to reduce the airport’s impact on the environment. The microgrid supplies power to the runway lights and other navigation aids at the airport and provides energy to an adjacent neighborhood since it’s tied into the local utility’s distribution system.
Learn More
Related Products
-
- Application
- Energy Storage System
- Energy Storage System
- Module Type
- Integral part of Power Grid Stabilization and Energy Time Shift modules
- Integral part of Power Grid Stabilization and Energy Time Shift modules
- Rated Power
- 1000 kVA (1000kW 1PF)
- 1000 kVA (1000kW 1PF)
Cat® BDP1000 Bi-Directional Power Inverter
The Cat® BDP1000 is a high performance inverter that provides reliable control of the Energy Storage System (ESS). Integrated controls provide complete control of the charge and discharge of the ESS.
Learn More- Nominal Power
- 24 kW (30 kVA)
- 24 kW (30 kVA)
- Energy Storage
- 56.8 kWh
- 56.8 kWh
- Enclosure Rating
- IP55
- IP55
XES60 (60 Hz)
XES (60 Hz), a Cat® Compact ESS, is a mobile battery energy storage system that supplements traditional mobile power solutions to reduce noise, enable deployment of renewable energy sources, and, under certain conditions, allow customers to operate their generator more efficiently. Designed for rapid plug-and-play installation and integration, the Cat Compact ESS module can be used with any combination of diesel, natural gas or renewable energy sources such as solar or wind.
Learn More- Nominal Power
- 36 kW (45 kVA)
- 36 kW (45 kVA)
- Energy Storage
- 56.8 kWh
- 56.8 kWh
- Enclosure Rating
- IP55
- IP55
XES60 (50 Hz)
XES60 (50 Hz), a Cat® Compact ESS, is a mobile battery energy storage system that supplements traditional mobile power solutions to reduce noise, enable deployment of renewable energy sources, and, under certain conditions, allow customers to operate their generator more efficiently. Designed for rapid plug-and-play installation and integration, the Cat Compact ESS module can be used with any combination of diesel, natural gas or renewable energy sources such as solar or wind.
Learn More- Nominal Power
- 48 kW (60 kVA)
- 48 kW (60 kVA)
- Energy Storage
- 127.9 kWh
- 127.9 kWh
- Enclosure Rating
- IP55
- IP55
XES120 (60 Hz)
XES120 (60 Hz), a Cat® Compact ESS, is a mobile battery energy storage system that supplements traditional mobile power solutions to reduce noise, enable deployment of renewable energy sources, and, under certain conditions, allow customers to operate their generator more efficiently. Designed for rapid plug-and-play installation and integration, the Cat Compact ESS module can be used with any combination of diesel, natural gas or renewable energy sources such as solar or wind.
Learn More- Nominal Power
- 72 kW (90 kVA)
- 72 kW (90 kVA)
- Energy Storage
- 127.9 kWh
- 127.9 kWh
- Enclosure Rating
- IP55
- IP55
XES120 (50 Hz)
XES120 (50 Hz), a Cat® Compact ESS, is a mobile battery energy storage system that supplements traditional mobile power solutions to reduce noise, enable deployment of renewable energy sources, and, under certain conditions, allow customers to operate their generator more efficiently. Designed for rapid plug-and-play installation and integration, the Cat Compact ESS module can be used with any combination of diesel, natural gas or renewable energy sources such as solar or wind.
Learn More
Brochures
Product Support
Caterpillar and your Cat dealer are dedicated to making sure you get the most from your equipment with outstanding service and support. Let’s explore what services we have to offer.