| Capacity | 268 m3 (350 yd3) 268 m3 (350 yd3) |
| Base Body Weight | 45 500-46 100 kg (100,400-101,700 lbs) 45 500-46 100 kg (100,400-101,700 lbs) |
| Life Expectancy | 40k+ hours; 1-2 rebuild / reline cycles 40k+ hours; 1-2 rebuild / reline cycles |
| Machine Model | 797 797 |
| Material Application | All ferrous and non-ferrous material, overburden All ferrous and non-ferrous material, overburden |
| Ideal Site and Maintenance Application | Front-bias weight distribution >36% Front-bias weight distribution >36% |
| Base Body Weight, Standard Configuration | 45 500 kg (100,400 lbs) 45 500 kg (100,400 lbs) |
| Liner Weight, Typical | 1 270 kg (2,800 lbs) 1 270 kg (2,800 lbs) |
| Liner Material | 450-500 BHN 450-500 BHN |
| Liner Options | Tumbler bar, smooth plate, impact Tumbler bar, smooth plate, impact |
| Dump Clearance | 1.59 (5 ft 2 in) 1.59 (5 ft 2 in) |
| Heated or Non-Heated | Heated available Heated available |
HP XL Body HP Body XL - 797F
Request A Price Find DealerKey Specs
- Capacity
- 268 m3 (350 yd3)
- 268 m3 (350 yd3)
- Base Body Weight
- 45 500-46 100 kg (100,400-101,700 lbs)
- 45 500-46 100 kg (100,400-101,700 lbs)
- Life Expectancy
- 40k+ hours; 1-2 rebuild / reline cycles
- 40k+ hours; 1-2 rebuild / reline cycles
Overview
The Cat© High Performance (HP) Body is a blend of lightweight design and durability for high payload potential and long life. A canopy with overhead coverage plus perimeter reinforcement from the rear rib through the top rail adds strength and durability. Patented floating bolsters and spring plates replace welds in high stress areas, improving durability. Thick base plates reduce the need for heavy liners. Curved front and side transitions minimize carryback, while a kick-up at the tail provides material retention and offers the highest available dump clearance.
Benefits
Productive
There is up to 1.5% higher payload potential with HP Body than MSD II Body due to 7.5% weight reduction (with typical liner).
Versatile
The ideal blend of light weight and durability, the HP Body is designed for use in any application.
Efficient
Cat® Truck Bodies are ideally sized and designed to work as part of a complete hauling system, helping you achieve high productivity and the lowest cost per ton.
Product Specifications for HP Body XL - 797F
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Top view
bottom view
side view
Video short HP Body
Video Body Family Overview