TH255C

Telehandlers TH255C

Request A Price Find Dealer

Key Specs

Rated Load Capacity
5512 lb
2500 kg
Maximum Lift Height
18.37 ft
5600 mm
Engine Model
TD 2.9L L4*
TD 2.9L L4*

Overview

CONFIGURED FOR SUCCESS

TH255C Telehandler

Product Specifications for TH255C

Rated Load Capacity 5512 lb 2500 kg
Maximum Lift Height 18.37 ft 5600 mm
Maximum Forward Reach 10.83 ft 3300 mm
Top Travel Speed - 12 × 16.5 Tires 15 mile/h 24 km/h
Capacity at Maximum Height 2998 lb 1360 kg
Turning Radius - Over Tires - 14 × 17.5 Tires 122 in 3100 mm
Top Travel Speed - 14 × 17.5 Tires 17 mile/h 27 km/h
Turning Radius - Over Tires - 12 × 16.5 Tires 126 in 3200 mm
Capacity at Maximum Reach 1720 lb 780 kg
Engine Model TD 2.9L L4* TD 2.9L L4*
Gross Power 74 hp 55 kW
Displacement 177 in³ 2.9 l
Maximum Torque - 1,800 rpm 192 lb/ft 260 N·m
Note *Meets EEC Stage IIIA and EPA Tier 3 Emission Standards. *Meets EEC Stage IIIA and EPA Tier 3 Emission Standards.
Standard 12.00 × 16.5 12.00 × 16.5
Optional 14.00 × 17.5; 10.5 × 18.0 14.00 × 17.5; 10.5 × 18.0
Fuel Tank 24 gal (US) 91 l
Hydraulic System 24 gal (US) 91 l
Boom Up 6.6 s 6.6 s
Boom Down 8.2 s 8.2 s
Tele In 3.5 s 3.5 s
Tele Out 6.7 s 6.7 s
Bucket Crowd 1.8 s 1.8 s
Drawbar Pull - Loaded 8902 lb 39.6 kN
Bucket Dump 2.3 s 2.3 s
Operating Weight - With Carriage and Forks 11045 lb 5010 kg
Parking Brakes Wet disc spring-applied hydraulic release Wet disc spring-applied hydraulic release
Service Brakes Inboard wet disc brakes on front axle Inboard wet disc brakes on front axle
Types (1) High bias limited slip differential on front axle. High bias limited slip differential on front axle.
Types (2) Planetary on front and rear axles. Planetary on front and rear axles.
Reverse Variable Speed Variable Speed
Forward Variable Speed Variable Speed
Transmission Hydrostatic Hydrostatic
Types (3) Indicators for battery charge, coolant temperature, parking brake and engine pre-heat. Indicators for battery charge, coolant temperature, parking brake and engine pre-heat.
Types (4) Panel and switches are illuminated for night operation. Panel and switches are illuminated for night operation.
Types (5) Reverse motion alarm. Reverse motion alarm.
Types (2) Light on dash indicates when brake is on. Light on dash indicates when brake is on.
Types (1) Indicators for machine hours, fuel-level, steer mode and steering pressure. Indicators for machine hours, fuel-level, steer mode and steering pressure.
Maximum System Pressure 3495 psi 241 bar
Maximum Pump Flow 19.1 gpm 72.3 L/min
Pump Type Gear pump Gear pump
Auxiliary Hydraulic Circuit Used for all attachments equipped with cylinders or other hydraulic components. Consists of valves, controls & hydraulic lines. Used for all attachments equipped with cylinders or other hydraulic components. Consists of valves, controls & hydraulic lines.

Product Brochures and More Are Ready to Download!

Media Gallery

TH255C Telehandler

TH255C Telehandler

Check out current offers for the TH255C

View More Offers