Cat Command for Dozing in Mining

Cat Command for Dozing in Mining Command

Request A Price Find Dealer

Features At A Glance

Displaying 1-6 of 9

Safety

Safety

  • Reduces operator safety risks in the event of a high wall collapse, machine roll-over or fall.
  • Decreases potential for injury from slips, trips and falls when climbing on and off machine.
  • Removes operator from exposure to full body vibration.
  • Activates machine shutdown when a loss of communication between the console and machine is detected, or if the operator console is tipped too far, which may indicate that the operator has fallen.
  • Stops machine movement when there has been breaching of an avoidance zone; stopping results in the application of the parking brake and the implementation of a lockout.

Scalability

Scalability

  • Gives sites the opportunity to start with over-the-shoulder operator console, then advance to the remote station, which enables both line-of-sight and non-line-of-sight operation.
  • Allows sites to leverage their investment in the remote station to launch a full teleremote solution, with one operator controlling multiple dozers.
  • Features technology enablers that are designed as building blocks to grow and evolve with sites at their rate: ABA and Autocarry, MineStar Terrain guidance, Terrain Blade Control, teleremote and semi-autonomous system.

Productivity

Productivity

  • Is able to operate more hours in a shift than a staffed dozer through elimination of idle time such as shift change, meal/bathroom breaks, etc.
  • Enables continued use of machine without putting operators at risk.
  • Allows production to continue immediately following blasting operations.
  • Reduces operator fatigue and drives consistent productivity through the shift.
  • Enables steeper work angles to drive increased volumes.
  • Makes it possible for one operator to control multiple dozers.

Efficiency

Efficiency

  • Enables quick system response through comprehensive machine integration of the electronic and hydraulic systems.
  • Provides operator complete control with access to advanced features such as Autocarry, Automatic Ripper Control and Auto Blade Assist.
  • Delivers more consistent dozing, improves equipment utilization and increases shift-long operator efficiency.

Integration

Integration

  • Integrates with Cat machine electronic control systems, saving installation time and speeding machine response time compared to aftermarket systems.
  • Is designed as part of Cat MineStar, a system that is used and supported around the world on thousands of machines.
  • Provides access to all operational features, and notifications of critical machine health parameters.
  • Utilizes machine’s existing hydraulic valves and electronic harnessing, increasing reliability over non-integrated systems.
  • Sends Commands from the operator console and station directly to the engine and implement electronics via a remote-control module and a dedicated radio, reducing delays.

Portable Remote Console

Portable Remote Console

  • Allows for line-of-sight control from a distance of up to 400 meters (437 yards).
  • Uses spread spectrum technology to virtually eliminate interference from other wireless devices utilizing the 2.4 GHz frequency bands, and features proprietary algorithms that secure the communications between the on-board wireless receiver and the console.
  • Offers ergonomic design that enables an operator to comfortably work an entire shift; weighs just 3.8 kg (8.4 lbs) with battery and is suspended on the operator by adjustable nylon straps or “J-Hook” style over-the-shoulder support.
  • Offers full functionality of the dozer, with basic machine functions such as start-up/shutdown, blade control, gear selection, steering and ripper control easily accessible through the ergonomic layout of the console controls, all of which are protected from impact by the aluminum roll bar.
  • Provides access to advanced options such as Auto Blade Assist, AutoRip and Autocarry (if machine-equipped).

See how Cat Command for Dozing in Mining compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Command for Dozing.

Command for Dozing.

Cat Command for Dozing

Remote Console Demonstration

Remote Operator Station Demonstration

Testimonial: Operating Multiple Machines

Testimonial: Operator Comfort

Testimonial: Productivity and Consistency

Cat Command for Dozing
Remote Console Demonstration
Remote Operator Station Demonstration
Testimonial: Operating Multiple Machines
Testimonial: Operator Comfort
Testimonial: Productivity and Consistency

Check out current offers for the Cat Command for Dozing in Mining

View More Offers