| Bucket Group Part Number | 514-5720 514-5720 |
| Machine Model | R1600H R1600H |
| Ground Engaging Tool (GET) System | Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA) Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA) |
| Bucket Capacity | 5.9 yd³ 7.7 m³ |
| Bucket Width over Cutting Edge without GET | 114.2 in 2900 mm |
| Weight - Base Bucket | 7304 lb 3313 kg |
| Weight - Bucket with MWO GET | 10889 lb 4868 kg |
| Weight - Bucket with BOHA GET | 7216 lb 4939 kg |
Dump Bucket 5.9m3 (7.7 yds3) for R1600H 5.9m3 (7.7 yds3) for R1600H
Request A Price Shop NowKey Specs
- Bucket Group Part Number
- 514-5720
- 514-5720
- Machine Model
- R1600H
- R1600H
- Ground Engaging Tool (GET) System
- Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
- Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
Overview
THE RIGHT TOOL FOR THE JOB
The Cat®underground loader buckets have the same strength and toughness you would expect of any Cat product. They are designed for optimal loadability and structural reliability to help lower your cost-per-ton.
Benefits
Optimized Bucket Design
Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications.
Higher Durability
Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.
Mutiple Cat G.E.T Available
Multiple Cat Ground Engaging Tools and attachments available with this bucket.
Features At A Glance
- The Cat underground loader buckets have the same strength and toughness you would expect of any Cat product.
- Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials to be moved.
- Improved thicknesses on the bucket design provides improved strength and an increase in rigidity to the bucket assembly, aiding edge installation and removal.
- Higher grade material is used for the bucket assembly components.
- The Cat bucket allows for more edge replacement cycles before the bucket assembly for major repairs. Improved wear life leads to improvement in cost saving and productivity.
- Bucket design also takes bucket weight into consideration, targeting a stronger bucket and balanced weight for overall machine performance improvements.
- Cat GET also offer great competitive advantages.
- Buckets are modular design and can be assembled quicker.
- Multiple Cat GET and attachments available with this bucket. Multiple Edge Options (Bolt-on Half Arrow [BOHA], Modular Weld-on [MWO], and shroud segments, resulting in reduced downtime and accelerated repair. The rock guard reduces rock spillages over the back of the bucket, therefore reduces the chances of damaging the boom / lift arm and components etc..
- Caterpillar offers the bucket and a full suite of GET options. Caterpillar and our Cat dealers offer one stop shop which means less accounts.
- Cat branded buckets are built in the same factory as our machines and go through the same strict quality controls.
- Best suit Cat machine balance, support better machine performance – penetrating, loading, support high breakout force.
- Multiple offerings to suit your unique mining application.
- The Cat bucket is supported by Cat Global dealer network.
Product Specifications for 5.9m3 (7.7 yds3) for R1600H
See how 5.9m3 (7.7 yds3) for R1600H compares against frequently compared products.
- Bucket Group Part Number
- 514-5720
- 514-5720
- Machine Model
- R1600H
- R1600H
- Ground Engaging Tool (GET) System
- Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
- Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
- Bucket Group Part Number
- 227-4704
- 227-4704
- Machine Model
- R1600H
- R1600H
- Ground Engaging Tool (GET) System
- Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
- Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
- Bucket Group Part Number
- 467-1827
- 467-1827
- Machine Model
- R1700 and R1700 XE
- R1700 and R1700 XE
- Ground Engaging Tool (GET) System
- Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
- Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock