Overview
The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.
Key Specs
The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.
Displaying 1-6 of 7
| Weight | 215 lb 97.5 kg |
| Lifting Hook Capacity | 6613.9 lb 3000 kg |
| Width | 13.9 in 353 mm |
| Overall Length | 27.1 in 689 mm |
| Overall Height | 13 in 330 mm |
| Pin Diameter | 2.4 in 60 mm |
| Machine Class | 10 Ton Mini Excavators 10 Ton Mini Excavators |
| Interface Type | Pin On Pin On |
| Required Hydraulics | Dedicated Factory Installed Dedicated Factory Installed |
| Maximum Operating Pressure | 5076.3 psi 350 bar |
| Coupler Type | S-50 Pin Grabber S-50 Pin Grabber |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
An Attachment for Every Job - Cat® Work Tool Attachments