MH3024 - Tier 3

Material Handlers MH3024 - Tier 3 Tier 3

Request A Price Find Dealer

Key Specs

Engine Model
Cat C4.4
Cat C4.4
Operating Weight
58420 lb
26500 kg
Maximum Reach
39.4 ft
12010 mm

Overview

High Performance and Operator Comfort

The Cat® MH3024 is a purpose-built material handler designed to deliver strong performance for your toughest waste and scrapyard applications. The MH3024 features simple-to-use technologies, a comfortable cab, and multiple boom and stick options to match your work. These features help create a safe, reliable product to take on the wide variety of challenges you face each day.

Benefits

High Performance

Work fast with high swing torque. A wide machine footprint helps provide stability.

Low Maintenance Costs

Long life filters for fuel, hydraulic oil, and air help lower your overall costs.

Operator Comfort

Operate with ease. In cab comfort options of your choice and high visibility with 360° machine view help you work comfortably all shift long.

Product Specifications for MH3024 - Tier 3

Engine Model Cat C4.4 Cat C4.4
Net Power - ISO 9249 171 hp 128 kW
Net Power - ISO 9249 (DIN) 174 hp (metric) 174 hp (metric)
Engine Power - Maximum - ISO 14396 174 hp 129 kW
Engine Power - ISO 14396 (DIN) 176 hp (metric) 176 hp (metric)
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 268.5 in³ 4.4 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Operating Weight 58420 lb 26500 kg
Note Operating weight includes full fuel tank, operator, 1400 kg (3,086 lb) work tool. Weight varies depending on configuration. Operating weight includes full fuel tank, operator, 1400 kg (3,086 lb) work tool. Weight varies depending on configuration.
Maximum Reach 39.4 ft 12010 mm
Boom MH 7.45 m (24'5") MH 7.45 m (24'5")
Stick 5 m (16'5") Drop Nose 5 m (16'5") Drop Nose
Maximum Height 42.7 ft 13030 mm
Minimum Dump Height 14.8 ft 4520 mm
Maximum Depth 9.9 ft 3010 mm
Boom Pin Height 30.4 ft 9260 mm
Maximum Travel Speed 12.4 mile/h 20 km/h
Drawbar Pull 28551 lb/ft 127 kN
Maximum Gradeability 65% 65%
Maximum Pressure - Implements 5075 psi 35000 kPa
Maximum Pressure - Swing 5656 psi 39000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Swing Speed 8 r/min 8 r/min
Maximum Swing Torque 40700 lbf·ft 55 kN·m
Fuel Tank Capacity 92.5 gal (US) 350 l
Cooling System 9.5 gal (US) 36 l
Engine Oil 3.4 gal (US) 13 l
Rear Axle - Housing (Differential) 3.7 gal (US) 14 l
Final Drive - Each 0.7 gal (US) 2.5 l
Powershift Transmission 0.7 gal (US) 2.5 l
Hydraulic System - Including Tank 91.1 gal (US) 345 l
Hydraulic Tank 40.9 gal (US) 155 l
Boom MH 7.45 m (24'5") MH 7.45 m (24'5")
Stick 5 m (16'5") Drop Nose 5 m (16'5") Drop Nose
Shipping Length 35 ft 10670 mm
Machine Length 17.4 ft 5290 mm
Tail Swing Radius 8.5 ft 2600 mm
Counterweight Clearance 4.3 ft 1300 mm
Cab Height- Lowered 11 ft 3350 mm
Cab Height-Lowered with OPG 11 ft 3350 mm
Cab Height-Raised 18.9 ft 5750 mm
Cab Height-Raised with OPG 18.9 ft 5750 mm
Wheel Base 9 ft 2750 mm
Shipping Width 9.8 ft 2990 mm
Ground Clearance 0.8 ft 240 mm
Undercarriage Length 17.4 ft 5300 mm
Note (1) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.05 kg (2.31 lb) of refrigerant which has a CO2 equivalent of 1.502 metric tonnes (1.655 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.05 kg (2.31 lb) of refrigerant which has a CO2 equivalent of 1.502 metric tonnes (1.655 tons).

MH3024 - Tier 3 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Advanced sound-suppressed Tip Over Protective Structure (TOPS) cab
  • Heated seat with air suspension (Deluxe cab)
  • High-resolution 254 mm (10") LCD touch screen monitor
  • Keyless push-to-start engine control
  • Fixed one-piece laminated windshield and roof window (P5A glass)
  • LED dome lights

Cat Technology

  • VisionLink®
  • Remote Flash and Remote Troubleshoot
  • Cat Payload

Electrical System

  • Maintenance-free batteries
  • Centralized electrical disconnect switch
  • Programmable time delay LED working lights

Service and Maintenance

  • Scheduled Oil Sampling (S·O·S℠) ports
  • Automatic lubrication system for implement and swing system
  • Integrated vehicle health management system

Engine

  • Cat C4.4 diesel engine
  • Three selectable modes: Power, Smart, Eco
  • Up to 3000 m (9,840 ft) altitude capability without engine power de-rate
  • Cold start capability -18°C (0°F)
  • 52°C (125°F) high-ambient cooling capability
  • Electric fuel priming pump
  • On-demand electric cooling fans with auto-reverse function

Hydraulic System

  • Boom and stick lowering check valves
  • Electronic main control valve
  • Automatic hydraulic oil warm up
  • Heavy lift mode

Safety and Security

  • Rear and right-side-view cameras
  • Neutral lever (lock out) for all controls
  • Ground-level accessible secondary engine shutoff switch in cab

Undercarriage and Structures

  • All wheel drive
  • Automatic brake/axle lock
  • Creeper speed
  • Electronic swing and travel lock
  • Heavy-duty axles, advanced disc brake system, and travel motor with adjustable braking force
  • Lockable, oscillating front axle with remote greasing point
  • Two speed hydrostatic transmission

MH3024 - Tier 3 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Booms and Sticks

  • 6.4 m (21'0") MH boom
  • 7.45 m (24'5") MH boom
  • 5.0 m (16'5") Drop Nose stick
  • 4.3 m (14'1") Straight stick

Cab

  • Operator Protective Guards (OPG)

Electrical System

  • LED left-hand-side, right-hand-side and rear lights for cameras installed on chassis
  • Generator, 15 kW with wiring to stick nose

Engine

  • Waste cooling system

Safety and Security

  • Inspection lighting
  • 2D E-fence
  • Cab Avoidance
  • Swing Assist
  • Rotating beacon on cab

Undercarriage and Structures

  • 2.75 m (9'0") wide undercarriage
  • 2.99 m (9'10") wide undercarriage
  • Counterweight 4200 kg (9,250 lb)
  • Counterweight 4700 kg (10,370 lb)
  • 11.00-20 16 PR, dual tires
  • 10.00-20, dual, solid rubber tires
  • Push Blade
  • Rear and front end steps

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how MH3024 - Tier 3 compares against frequently compared products.

Media Gallery

MH3024 Material Handler

MH3024 picking up wood scraps

MH3024 picking up from a pile of wood

MH3024 moving a pile of wood pieces

MH3024 grabbing a compact block of garbage

MH3024 Material Handler
MH3024 picking up wood scraps
MH3024 picking up from a pile of wood
MH3024 moving a pile of wood pieces
MH3024 grabbing a compact block of garbage

Cat® Material Handlers 3000 Series Features and Benefits

Cat® MH3024 in the Waste Industry Customer Testimonial

Cat® MH3024 Material Handler Pre-shift Walkaround

Cat® Material Handlers 3000 Series Features and Benefits
Cat® MH3024 in the Waste Industry Customer Testimonial
Cat® MH3024 Material Handler Pre-shift Walkaround

360 View
360 View