Tractor Engine
| Flywheel Power - Tractor/Scraper | 304 kW (407 hp) 304 kW (407 hp) |
Key Specs
Quick loading, high travel speeds and the ability to load and dump on the run yield fast cycle times, allowing Cat Wheel Tractor-Scrapers to consistently deliver high productivity at the lowest cost per ton.
Ergonomic controls and a newly redesigned cab interior provide a more comfortable and efficient working environment all day long
Improvments in fuel efficiecny and the new APECS transmission controls deliver more productitvity in most applications
New safety features help operators be more productive and work more efficiently all day long
| Flywheel Power - Tractor/Scraper | 304 kW (407 hp) 304 kW (407 hp) |
| Scraper Capacity - Heaped | 24 yd³ 18.4 m³ |
| Top Speed - Loaded | 33.5 mile/h 53.9 km/h |
| Width - Overall Machine | 141.1 in 3585 mm |
| Width - Tractor | 133.1 in 3381 mm |
| Width - Inside of Bowl | 120 in 3048 mm |
| Width - Outside Rear Tires | 128.9 in 3275 mm |
| Height - Overall Shipping | 158.6 in 4029 mm |
| Height - Top of Cab | 142.2 in 3612 mm |
| Ground Clearance - Tractor | 21.9 in 557 mm |
| Front of Tractor to Front Axle | 122.8 in 3119 mm |
| Axle to Vertical Hitch Pin | 21.3 in 540 mm |
| Height - Scraper Blade Maximum | 20.5 in 520 mm |
| Wheel Base | 314.9 in 7998 mm |
| Rear Axle - Rear of Machine | 114.1 in 2898 mm |
| Width - Rear Tire Centers | 90.2 in 2290 mm |
| Length - Maximum (Push-Pull) | 613.2 in 15576 mm |
| Length - Overall Machine - Standard | 551.8 in 14015 mm |
| Width - Overall Machine - Ladder Down | 149.2 in 3790 mm |
| Maximum Depth of Spread | 21.3 in 540 mm |
| Scraper Capacity - Heaped | 24 yd³ 18.4 m³ |
| Overall Width | 11.71 ft 3.57 m |
| Maximum Depth of Cut | 12.4 in 315 mm |
| Scraper Capacity - Struck | 17.1 yd³ 13 m³ |
| Tires - Scraper | 33.25R29**E3 33.25R29**E3 |
| Width - Cut | 10.3 ft 3.14 m |
| Fuel Tank Refill Capacity - Scraper | 201 gal (US) 763 l |
| Top Speed - Loaded | 33.5 mile/h 53.9 km/h |
| 180° Curb-to-Curb Turning Width | 38.71 ft 11.8 m |
| Overall Shipping Height | 13.22 ft 4.03 m |
| Tires - Tractor Drive | 33.25R29**E3 33.25R29**E3 |
| Rated Load | 26 127 kg (57,610 lb); 26.19 tonnes (28.81 tons) 26 127 kg (57,610 lb); 26.19 tonnes (28.81 tons) |
| Engine Model - Tractor | Cat C13 Cat C13 |
| Rated Engine RPM - Tractor | 2000 r/min 2000 r/min |
| Flywheel Power - Tractor | 407 hp 304 kW |
| Note | C13 engine emits equivalent to U.S. EPA Tier 2/EU Stage II or U.S. EPA Tier 3/EU Stage III. C13 engine emits equivalent to U.S. EPA Tier 2/EU Stage II or U.S. EPA Tier 3/EU Stage III. |
| Transmission System | 24.76 gal (US) 93 l |
| Hydraulic System | 21.926 gal (US) 83 l |
| Crankcase | 8.08 gal (US) 30.58 l |
| Cooling System | 11.89 gal (US) 45 l |
| Fuel Tank | 216.09 gal (US) 818 l |
| Operating Weight - Empty | 79787 lb 36185 kg |
| Overall Length | 45.9 ft 14.02 m |
| Overall Length - With Bail Down | 51.1 ft 15.58 m |
| Operating Weight - Empty | 80630 lb 36567 kg |
| Exterior Sound Level | The exterior sound power level for the standard machine (ISO 6393) is 111.5 dB(A). The exterior sound power level for the standard machine (ISO 6393) is 111.5 dB(A). |
| ROPS/FOPS | Meets ISO standards Meets ISO standards |
| Falling Object Protective Structure (FOPS) | ISO 3449:2005 Level II ISO 3449:2005 Level II |
| Reverse Alarm | ISO 9533:2010 ISO 9533:2010 |
| Steering System | ISO 5010:2007 ISO 5010:2007 |
| Rollover Protection Structure (ROPS) | ISO 3471:2008 for up to 17 084 kg (37,664 lb) ISO 3471:2008 for up to 17 084 kg (37,664 lb) |
| Seat Belt | SAE J386:JUN1985 SAE J386:JUN1985 |
| Brakes | ISO 3450:2011 ISO 3450:2011 |
| Transmission Gear - Reverse | 5.7 mile/h 9.2 km/h |
| Transmission Gear - Sixth | 18.4 mile/h 29.6 km/h |
| Transmission Gear - Eighth | 33.5 mile/h 53.9 km/h |
| Transmission Gear - Third | 7.5 mile/h 12.1 km/h |
| Transmission Gear - Fourth | 10.1 mile/h 16.3 km/h |
| Transmission Gear - Second | 5.5 mile/h 8.9 km/h |
| Transmission Gear - Seventh | 24.8 mile/h 39.9 km/h |
| Transmission Gear - First | 3.1 mile/h 5 km/h |
| Transmission Gear - Fifth | 13.6 mile/h 21.9 km/h |
| Apron Raise | 2.95 s 2.95 s |
| Bail Lower | 3.2 s 3.2 s |
| Bowl Lower | 3.5 s 3.5 s |
| Apron Lower | 3.8 s 3.8 s |
| Ejector Retract | 6.7 s 6.7 s |
| Bail Raise | 1.8 s 1.8 s |
| Ejector Extend | 5.2 s 5.2 s |
| Bowl Raise | 3 s 3 s |
Caterpillar product brochures and other informational documents are available for your growing business.
621 Wheel Tractor-Scraper
621 Wheel Tractor-Scraper
621 Wheel Tractor-Scraper
621 Wheel Tractor-Scraper
621 Wheel Tractor-Scraper
Wheel Tractor-Scraper K Series
Wheel Tractor-Scraper K Series Operator Testimonial