| Overall Length | 103.5 in 2008 mm |
| Length | 96 in 1829 mm |
| Width | 7.1 in 150 mm |
| Height | 40 in 1016 mm |
| Tine Thickness | 3 in 65 mm |
| Load Capacity | 8558.3 lb 4400 kg |
| Weight | 718.7 lb 204 kg |
| Tine Configuration | Non-swinging, Non-Floating Non-swinging, Non-Floating |
Log & Lumber Fork Tines 1829 mm (72 in)
Request A Price Shop NowKey Specs
- Overall Length
- 103.5 in
- 2008 mm
- Length
- 96 in
- 1829 mm
- Width
- 7.1 in
- 150 mm
Overview
Extra fork tines add versatility to log and lumber fork carriages, providing several styles and lengths to meet your needs.
Features At A Glance
Product Specifications for 1829 mm (72 in)
See how 1829 mm (72 in) compares against frequently compared products.
Fork Accessories
1829 mm (72 in)
Selected
- Overall Length
- 103.5 in
- 2008 mm
- Length
- 96 in
- 1829 mm
- Width
- 7.1 in
- 150 mm
Fork Accessories
1524 mm (60 in)
- Overall Length
- 67 in
- 1703 mm
- Length
- 60 in
- 1524 mm
- Width
- 5.9 in
- 150 mm
Fork Accessories
1829 mm (72 in)
- Overall Length
- 79.1 in
- 2008 mm
- Length
- 72 in
- 1829 mm
- Width
- 5.9 in
- 150 mm
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Log & Lumber Forks at Work
Cat® Log & Lumber Fork Features
Cat® Forks Attachment at Work
Cat® Forks for Small Wheel Loaders Overview
An Attachment for Every Job - Cat® Work Tool Attachments