Studio Shot

Brushcutters BRX318 Industrial

Request A Price Shop Now

Key Specs

Overall Width
75.2 in
1911 mm
Cutting Width
72 in
1829 mm
Maximum Cutting Diameter
8 in
203 mm

Overview

Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.

Product Specifications for BRX318 Industrial

Overall Width 75.2 in 1911 mm
Cutting Width 72 in 1829 mm
Maximum Cutting Diameter 8 in 203 mm
Required Hydraulics High Flow XPS High Flow XPS
Overall Length 85.4 in 2170 mm
Overall Height 28.9 in 733 mm
Weight 2363.4 lb 1072 kg
Optimal Hydraulic Flow 120-125 L/min (31-33 gpm) 120-125 L/min (31-33 gpm)
Optimal Hydraulic Pressure 200-280 bar (2800-4100 psi) 200-280 bar (2800-4100 psi)
Tip Speed (Depends On Flow) 3,180-3,300 mpm (10,433-10,827 fpm) 3,180-3,300 mpm (10,433-10,827 fpm)
Motor Displacement 11.9 in³/rev 195 cm³/rev
Drive Shaft Torque 444-829 N·m (327-611 lb/ft) 444-829 N·m (327-611 lb/ft)

See how BRX318 Industrial compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View