AP400

Wheel Asphalt Pavers AP400

Request A Price Find Dealer

Key Specs

Paving Range with SE47 VT
2.4 m - 6 m (7' 10" - 19' 8")
2.4 m - 6 m (7' 10" - 19' 8")
Operating weight with SE47 VT
32146 lb
14581 kg
Maximum Throughput Capacity
853 ton(US)/h
774 tonnes/hr

Overview

Compact and Flexible

The AP400 is a wheel-type asphalt paver that provides easy transport, application versatility, and a wide paving range, making it the perfect match for urban streets, parking lots, rural roads and many other small to intermediate-type applications.

Benefits

Compact Design

The small footprint simplifies maneuverability in tight spaces, while the lighter weight and optimal width accommodates easy transport.

Simple Operation

The single sliding console, easy-viewing display, and unobstructed visibility to the hopper combine to simplify operation.

More Flexibility

Configurable screed designs, high transport speeds, and serviceable components provide contractors with excellent flexibiity.

Product Specifications for AP400

Paving Range with SE47 VT 2.4 m - 6 m (7' 10" - 19' 8") 2.4 m - 6 m (7' 10" - 19' 8")
Truck Entry Height 21 in 544 mm
Operating Length 19.3 ft 5.9 m
Operating Width 10.75 ft 3.3 m
Overall Height 12.75 ft 3.9 m
Transport Length 18.6 ft 5.7 m
Transport Width 8.3 ft 2.55 m
Transport Height 9.75 ft 2.9 m
Engine Model (1) Cat® C3.6 (U.S. Tier 4 Final, EU Stage V) Cat® C3.6 (U.S. Tier 4 Final, EU Stage V)
Engine Power (1) 120 hp 90 kW
Engine Model (2) Cat® C3.6 (UN ECE R96 Stage IIIA, equivalent to U.S. EPA Tier 3 and EU Stage IIIA) Cat® C3.6 (UN ECE R96 Stage IIIA, equivalent to U.S. EPA Tier 3 and EU Stage IIIA)
Engine Power (2) 120 hp 90 kW
Maximum Throughput Capacity 853 ton(US)/h 774 tonnes/hr
Maximum Travel Speed 10 mile/h 16 km/h
Maximum Paving Speed - With Tamper Bar Screed 82 ft/min 25 m/min
Operating weight with SE47 VT 32146 lb 14581 kg
Shipping Weight - Paver Only 24819 lb 11256 kg
Fuel Tank 53 gal (US) 200 l
DEF Tank 5 gal (US) 19 l
Cooling System - Total 6.3 gal (US) 24 l
Hydraulic Oil Tank 32 gal (US) 121 l
Washdown Spray Tank 8.5 gal (US) 32 l

AP400 Standard Equipment

Operating Environment

  • Single sliding console
  • Steering guide

Technology

  • Product Link™ Elite 643 (cellular)

Powertrain

  • Ballast - front weights
  • Cat® C3.6, four-cylinder
  • Cooling fan, variable speed
  • Radial drive Tires

Electrical System

  • 1400 CCA battery, maintenance-free
  • 150-amp alternator
  • 12-volt charging system
  • Automotive-type fuse system
  • Auto-reset breaker for material sensors
  • Cat® Electronic Technician (Cat ET)

Material Delivery

  • Auger extensions, 0.15 m (6")
  • Material feed sensors, contact
  • Push-roller, adjustable
  • Tamper Bar System

Service and Maintenance

  • Hydraulic oil, Cat HYDO™ Advanced
  • Remote access drains
  • Remote flash
  • Service repair kits
  • Sampling ports for Scheduled Oil Sampling
  • Sight Gauges, engine coolant, hydraulic oil

Safety

  • Alarm, back-up
  • Horn, warning (front & rear)
  • Lights, LED Working
  • Mirror package

AP400 Optional Equipment

Operating Environment

  • Canopy, hydraulic lift manual
  • Canopy, hydraulic lift power
  • Deceleration pedal
  • Heated seat
  • Umbrella
  • Ventilation system
  • Side shields
  • Windshield

Technology

  • Cat® Grade Control
  • Basic Grade Control
  • Product Link™ Elite 683 Cellular/Satellite

Powertrain

  • Front-wheel assist

Material Delivery

  • Auger extensions, 0.46 m (1.5')
  • Mainframe extensions, power
  • Mainframe extensions, manual
  • Material feed sensors, sonic
  • Wash-down pump and reel

Safety

  • Lights, LED Roading
  • Warning beacon, LED
  • Lights, LED Roading
  • Warning beacon, LED

See how AP400 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

AP400 Paver

AP400 Paver

AP400 Paver

AP400 Paver

AP400 Paver

AP400 Paver
AP400 Paver
AP400 Paver
AP400 Paver
AP400 Paver

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat® Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat® Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with Grade and Slope For Pavers

    The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

1 - 8 of 9 Items items
Previous Next

The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

Explore Technology