AP600

Wheel Asphalt Pavers AP600

Request A Price Find Dealer

Key Specs

Paving Range with SE50 VT
2.55 m - 8-0 m (8'4" - 26' 4")
2.55 m - 8-0 m (8'4" - 26' 4")
Operating weight with SE50 VT
39229 lb
17794 kg
Maximum Throughput Capacity
1433 ton(US)/h
1300 tonnes/hr

Overview

Mid-Sized Production

The AP600 asphalt paver is a wheel paver that delivers a high-return on investment with it's fast-heating screed system, low fuel consumption, durable components, and easy to use technology. The tamper-bar screed design delivers smooth material flow and quality results with superior adjustment.

Benefits

Advanced Technology

with pave start assistant, thermal mapping and hopper level sensors

Up to 15% More Fuel Efficient

with advanced Eco-mode and integrated generator design.

Simple and Quiet Operation

with screed heat-up in as little as 15 minutes.

Product Specifications for AP600

Paving Range with SE50 VT 2.55 m - 8-0 m (8'4" - 26' 4") 2.55 m - 8-0 m (8'4" - 26' 4")
Operating Length 22.5 ft 6.8 m
Operating Width 10.8 ft 3.3 m
Overall Height 12.8 ft 3.9 m
Transport Length 21.9 ft 6.6 m
Transport Width 8.3 ft 2.55 m
Transport Height 10.1 ft 3.1 m
Gross Power 202 hp 151 kW
Engine Model Cat C7.1 Cat C7.1
Maximum Throughput Capacity 1433 ton(US)/h 1300 tonnes/hr
Maximum Travel Speed 10 mile/h 16 km/h
Maximum Paving Speed - With Tamper Bar Screed 82 ft/min 25 m/min
Inside Turn Radius 4.5 ft 1.5 m
Operating weight with SE50 VT 39229 lb 17794 kg
Shipping Weight - Paver Only 30904 lb 14018 kg
Fuel Tank Capacity 73 gal (US) 278 l
Cooling System - Total 9.8 gal (US) 37 l
Hydraulic Oil Tank 58 gal (US) 219 l
Washdown Spray Tank 7.9 gal (US) 30 l

AP600 Standard Equipment

Operating Environment

  • Dual operating stations
  • Steering guide
  • Ventilation System

Technology

  • Product Link™ Elite 641_cellular

Powertrain

  • Automatic engine speed control
  • Variable speed cooling fan
  • Eco-mode
  • Extended life hydraulic oil

Electrical system

  • 1000 CCA batteries
  • 100 amp alternator
  • 12-volt power receptacle
  • Cat Electronic Technician
  • Automotive type fuse system
  • 70 kW generator
  • Machine security system

Material Delivery

  • Contact-type material feed sensors
  • Adjustable push-roller

Service and Maintenance

  • Extended-life coolant
  • Remote access drains
  • Scheduled Oil sampling ports
  • Sight gauges

Safety

  • Back-up alarm
  • Horn
  • Working lights
  • Mirror package
  • Vandal covers

AP600 Optional Equipment

Operating Environment

  • Air-ride seat
  • Hard top canopy
  • Deceleration pedal
  • Heated seats
  • Side shields
  • Towpoint indicator (2nd)
  • Umbrella
  • Screen visor
  • Windshield
  • Windshield

Technology

  • Cat Grade Control
  • Hopper level and material height sensor
  • Pave start assistant
  • Product Link™ Elite 631_satellite

Powertrain

  • All wheel drive
  • Ballast_front weights
  • Front wheel assist
  • Radial drive tires
  • Sand rib drive tires

Electrical System

  • Auxiliary power panel_6.6 kW

Material Delivery

  • Auger extension
  • Leveling devices
  • Mainframe extensions_manual
  • Mainframe extensions_power
  • Sonic feed sensors
  • Power folding front apron
  • Truck hitch
  • Washdown pump and reel
  • Washdown tank
  • Wide width paving packages

Service and Maintenance

  • Uptime kits
  • Service repair kits

Grade References

  • Sonic Averaging Beam
  • Rigid Ski, 9.15 m (30') and 12.2 m (40')

See how AP600 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

AP600 Paver

AP600 Paver

AP600 Paver

AP600 Paver

AP600 Paver

AP600 Paver
AP600 Paver
AP600 Paver
AP600 Paver
AP600 Paver

Paving by the Numbers

Cat Grade Control Setup

Paving by the Numbers
Cat Grade Control Setup

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with Grade and Slope For Pavers

    The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

1 - 8 of 9 Items items
Previous Next

The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

Explore Technology

Check out current offers for the AP600

View More Offers