Airports play an important role in keeping people, businesses, and communities around the world connected. More than 200 planes take off and land every minute at airports all over the world, 24/7/365 without rest, and this is set to grow exponentially with the increasing growth of connectivity and commerce globally. Keeping the flow of airliners, goods, and passengers moving reliably and safely requires a guaranteed and constant source of quality power.
Keep you and your customers connected through a suite of reliable power solutions from Cat® Electric Power!
Whether it's providing prime power for airstrips in remote communities, backup power for a new terminal in regional airports serving rapidly industrializing cities, or an upgrade to one of multiple airports of the metropolises of the world, we understand your commitments to your customers, the airlines, and the requirements for reliable power to ensure the safety of airliners and the passengers and goods they carry all over the world.
Through our global dealer network, we support you every step of the way, from design and specification to installation and commissioning and right through the lifetime of your power solution. Comprehensive service and maintenance agreements give you total peace of mind, so you can focus on what matters, your business.
Producing reliable power from 1500 kVA 50 Hz, our 3512 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100 per cent rated load in one step. Generator sets offer a low fuel consumption system.
Learn MoreProducing reliable power from 2500 - 3100 kVA at 50 Hz, our 175-16 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100 per cent rated load in one step. The generator set is optimized for Low Fuel Consumption or Low Emissions.
Learn More