| Capacity | 99-122 m3 (130-160 yd3) 99-122 m3 (130-160 yd3) |
| Base Body Weight | 21 200-22 400 kg (46,750-49,300 lbs) 21 200-22 400 kg (46,750-49,300 lbs) |
| Life Expectancy | 40K hours (1-2 rebuild/reline cycles) 40K hours (1-2 rebuild/reline cycles) |
| Machine Model | 785 785 |
| Material Application | All ferrous and non-ferrous material, overburden All ferrous and non-ferrous material, overburden |
| Ideal Site and Maintenance Application | Established mine prioritizing payload over durability Established mine prioritizing payload over durability |
| Base Body Weight, Standard Configuration | 21 200-22 400 kg (46,750-49,300 lbs) 21 200-22 400 kg (46,750-49,300 lbs) |
| Liner Weight, Typical | 5 000 kg (11,000 lbs) 5 000 kg (11,000 lbs) |
| Liner Material | 450-500 BHN 450-500 BHN |
| Liner Options | Rock box, smooth plate, impact plate Rock box, smooth plate, impact plate |
| Dump Clearance | 1.1 m (3 ft 8 in) 1.1 m (3 ft 8 in) |
| Heated or Non-Heated | Heated available Heated available |
MSD II Body MSD II Body - 785
Request A Price Find DealerKey Specs
- Capacity
- 99-122 m3 (130-160 yd3)
- 99-122 m3 (130-160 yd3)
- Base Body Weight
- 21 200-22 400 kg (46,750-49,300 lbs)
- 21 200-22 400 kg (46,750-49,300 lbs)
- Life Expectancy
- 40K hours (1-2 rebuild/reline cycles)
- 40K hours (1-2 rebuild/reline cycles)
Overview
The Cat® Mine Specific Design (MSD II) Body offers a lightweight and customizable platform that provides maximum versatility for use in most applications. This is a site-specific designed body that is to maximize performance based on the application. Highly versatile, it’s available in several sizes for high payload potential in varying material densities. This is a lightweight base body with full canopy coverage and features configurable liner zones to prioritize productivity and durability. The MSD II is the most widely chosen lightweight body on the market, proving its value through its reliability and durability.
Benefits
Productive
Increased payload potential with average 14.5% weight reduction vs. typical Dual Slope Body.
Versatile
The most customizable body, offering numerous application-specific configurations.
Efficient
Cat® Truck Bodies are ideally sized and designed to work as part of a complete hauling system, helping you achieve high productivity and the lowest cost per ton.
Product Specifications for MSD II Body - 785
See how MSD II Body - 785 compares against frequently compared products.
- Capacity
- 99-122 m3 (130-160 yd3)
- 99-122 m3 (130-160 yd3)
- Base Body Weight
- 21 200-22 400 kg (46,750-49,300 lbs)
- 21 200-22 400 kg (46,750-49,300 lbs)
- Life Expectancy
- 40K hours (1-2 rebuild/reline cycles)
- 40K hours (1-2 rebuild/reline cycles)
- Capacity
- 130-153 m3 (170-200 yd3)
- 130-153 m3 (170-200 yd3)
- Base Body Weight
- 24 000-25 200 kg (55,500-58,200 lbs)
- 24 000-25 200 kg (55,500-58,200 lbs)
- Life Expectancy
- 40K hours (1-2 rebuild/reline cycles)
- 40K hours (1-2 rebuild/reline cycles)
- Capacity
- 160-191 m3 (209-250 yd3)
- 160-191 m3 (209-250 yd3)
- Base Body Weight
- 27 200-27 700 kg (72,000-73,000 lbs)
- 27 200-27 700 kg (72,000-73,000 lbs)
- Life Expectancy
- 40K hours (1-2 rebuild/reline cycles)
- 40K hours (1-2 rebuild/reline cycles)