AP655 Steel Track Paver

Track Asphalt Pavers AP655 Steel Track Paver

Request A Price Find Dealer

Key Specs

Paving Range with SE50 VT
2.55 m - 8 m (8' 4" - 26' 4")
2.55 m - 8 m (8' 4" - 26' 4")
Operating weight with SE50 VT
43,056 lb
19530 kg
Maximum Throughput Capacity
1433 ton(US)/h
1300 tonnes/hr

Overview

Proven, Reliable Performance

The AP655 steel track asphalt paver delivers a high-return on investment with its fast-heating screed system, durable components, and easy to use technology. A variety of screed choices provide versatility and high-quality results on interstates, highways, airports, and parking lots.

Benefits

Advanced Technology

Integrated generator is designed for the life of the paver.

Up To 15% More Fuel Efficient

More fuel efficient with integrated generator and advanced eco-mode.

Fast and Simple Operation

with screed heat-up in as little as 15 minutes.

Product Specifications for AP655 Steel Track Paver

Paving Range with SE50 VT 2.55 m - 8 m (8' 4" - 26' 4") 2.55 m - 8 m (8' 4" - 26' 4")
Paving Range with SE60 VT XW 3 m - 10 m (10' - 33') 3 m - 10 m (10' - 33')
Operating Length 22.5 ft 6.8 m
Operating Width 10.8 ft 3.3 m
Overall Height 12.75 ft 3.9 m
Transport Length 21.9 ft 6.6 m
Transport Width 8.3 ft 2.55 m
Transport Height 10 ft 3 m
Operating weight with SE50 VT 43,056 lb 19530 kg
Operating weight with SE60 VT XW 46,411 lb 21052 kg
Shipping Weight - Paver Only 34,731 lb 15754 kg
Fuel Tank Capacity 73 gal (US) 278 l
Cooling System 9.8 gal (US) 37 l
Hydraulic Oil Tank 58 gal (US) 219 l
Washdown Tank 7.9 gal (US) 30 l
Engine Power (1) 202 hp 151 kW
Engine Model (1) Cat C7.1 Cat C7.1
Maximum Throughput Capacity 1433 ton(US)/h 1300 tonnes/hr
Maximum Travel Speed 9 mile/h 14.5 km/h
Maximum Paving Speed 82 ft/min 25 m/min
Inside Turn Radius 1.5 ft 0.5 m

AP655 Steel Track Paver Standard Equipment

Operating Environment

  • Dual operating stations
  • Steering guide
  • Ventilation System

Technology

  • Product Link™ Elite 641_cellular

Powertrain

  • Automatic engine speed control
  • Variable speed cooling fan
  • Eco-mode
  • Extended life hydraulic oil

Electrical system

  • 70 kW generator
  • Cat Electronic Technician
  • Machine security system
  • Remote jump start receptacle
  • Automotive type fuse system
  • 12-volt power receptacle
  • 100 amp alternator
  • 1000 CCA batteries

Material Delivery

  • Contact-type material feed sensors
  • Adjustable push-roller

Service and Maintenance

  • Extended-life coolant
  • Remote access drains
  • Scheduled Oil sampling ports
  • Sight gauges

Safety

  • Back-up alarm
  • Horn
  • Working lights
  • Mirror package
  • Vandal covers

AP655 Steel Track Paver Optional Equipment

Technology

  • Cat Grade Control
  • Hopper level and material height sensor
  • Pave start assistant
  • Product Link™ Elite 631_satellite

Operating Environment

  • Air-ride seat
  • Hard top canopy
  • Deceleration pedal
  • Friction steering
  • Heated seats
  • Side shields
  • Towpoint indicator (2nd)
  • Umbrella
  • Screen visor
  • Windshield

Powertrain

  • Ballast_front weights

Electrical System

  • Auxiliary power panel_6.6 kW

Material Delivery

  • Auger extension
  • Leveling devices
  • Mainframe extensions_manual
  • Mainframe extensions_power
  • Sonic feed sensors
  • Power folding front apron
  • Truck hitch
  • Washdown pump and reel
  • Washdown tank
  • Wide width paving packages

Service and Maintenance

  • Service repair kits
  • Uptime kits

Grade References

  • Rigid Ski, 9.15 m (30') and 12.2 m (40')
  • Sonic Averaging Beam

Product Brochures and More Are Ready to Download!

Media Gallery

AP655 Steel Track Paver

AP655 Steel Track Paver

AP655 Steel Track Paver

AP655 Steel Track Paver

AP655 Steel Track Paver

AP655 Steel Track Paver
AP655 Steel Track Paver
AP655 Steel Track Paver
AP655 Steel Track Paver
AP655 Steel Track Paver

Paving by the Numbers

Cat Grade Control

Consistency Drives Smoothness

Paving by the Numbers
Cat Grade Control
Consistency Drives Smoothness

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with Grade and Slope For Pavers

    The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

1 - 8 of 9 Items items
Previous Next

The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

Explore Technology

Check out current offers for the AP655 Steel Track Paver

View More Offers