Discover The Latest Gas-Powered Generator Sets
EVERY DAY. ANYTIME. ANYTHING YOU NEED.
You want maximum fuel efficiency, minimum operating costs, and every minute of production you can get. Your Cat® dealer can help you in every aspect of your operation, so you can work more efficiently than ever.
One genset, various applications
FEATURES of the CG170B range
Optimal Balance – Efficiency & Performance
- Improved electrical efficiency* – up to 45% (NG)/43.6% (BG)
- Improved electrical output* – up to 2,300 kW
* relative to predecessor Cat models
Reliability & Cost Effectiveness
- Proven core engine upgraded with state-of-the-art technology
- Up to 80,000 OH until major overhaul
Fuel Flexibility
- Variants accommodate natural gas, biogas, wellhead, and propane gas operation
- Optimised to accommodate different boundary conditions
TPEM As Standard
- Holistic plant control
- Facilitates full power capability of the genset with maximum reliability, availability, performance, and accessibility
Compact Design
- Products in the series deliver up to 18% more power from footprint similar to predecessor models
CG170B Product Range, 1,380 to 2,300 kW
-
- Continuous Rating
- 1380 ekW @1.0pf
- 1380 ekW @1.0pf
- Fuel Type
- Natural Gas, Biogas, Coal Gas, Hydrogen Blend (up to 25%)
- Natural Gas, Biogas, Coal Gas, Hydrogen Blend (up to 25%)
- Maximum Electrical Efficiency
- 45.00%
- 45.00%
CG170B-12
State-of-the-art components providing more power: the compact design, a focus on a wide range of applications and highest efficiency values of its class make sure of that. Managed by a smart and secure control system, the new CG170B series offers the optimal balance between profitability and reliability.
Learn More- Continuous Rating
- 1840 ekW @1.0pf
- 1840 ekW @1.0pf
- Fuel Type
- Natural Gas, Biogas, Coal Gas, Hydrogen Blend (up to 25%)
- Natural Gas, Biogas, Coal Gas, Hydrogen Blend (up to 25%)
- Maximum Electrical Efficiency
- 44.70%
- 44.70%
CG170B-16
State-of-the-art components providing more power: the compact design, a focus on a wide range of applications and highest efficiency values of its class make sure of that. Managed by a smart and secure control system, the new CG170B series offers the optimal balance between profitability and reliability.
Learn More- Continuous Rating
- 2300 ekW @1.0pf
- 2300 ekW @1.0pf
- Fuel Type
- Natural Gas, Biogas, Coal Gas, Hydrogen Blend (up to 25%)
- Natural Gas, Biogas, Coal Gas, Hydrogen Blend (up to 25%)
- Maximum Electrical Efficiency
- 45.00%
- 45.00%
CG170B-20
State-of-the-art components providing more power: the compact design, a focus on a wide range of applications and highest efficiency values of its class make sure of that. Managed by a smart and secure control system, the new CG170B series offers the optimal balance between profitability and reliability.
Learn More
In the press
-
Combined Heat and Power (CHP)
Discover how CHP (Combined Heat and Power) systems can increase your facility's efficiency while reducing operating costs and emissions footprint. Ask a dealer about cogeneration.
Learn More -
Cat® Gas Gensets help convert Biogas to clean energy
Learn how Cat biogas generator sets provide economical and sustainable power for agricultural farms, waste water treatment, landfills, and other industries.
Learn More -
Electric Power Product Support
Learn more about our Electric Power product support offerings for your generator set & other power systems. Get the most from your equipment. Contact your dealer today!
Learn More