The Dynamic Solution
Our Dynamic Gas Blending (DGB) technology offers a methane and gas genset giving you the flexibility to use gas when it’s available and diesel fuel when it’s not. An installed package that offers cost savings of up to $100/eMWh. If you’re looking for prime power that offers cost effectiveness, efficiency and choice, read on!
Allowing up to 70% diesel substitution whilst maintaining high performance and safe operation, DGB technology is also available as a retrofit option and comes equipped with the Caterpillar warranty, and backed by the global Cat dealer network.
Performance and cost effectiveness – Why compromise?
The benefits are clear:
- Quick Start & Excellent Load Pick Up
Made possible by start up on 100% diesel, switching to gas up to 70% substitution - Lower Cost of Ownership
Versus diesel-fuelled product, using gas in place of fuel oil where available - Less Susceptible to Fuel Supply Interruptions
With the proliferation of gas supply pipelines, less affected by weather conditions
And it doesn’t end there…
- Our DGB generator sets automatically adjust to changes in fuel quality and engine operating conditions, without the need for field calibration.
- Maximise gas substitution while protecting your genset (Measures cylinder pressure – provide CAT warranty on entire package!)
- CE Certification and equipped with a range of integrated safety features including configurable alarm and shutdown features, flame arrestors and optional air shut-off and extra alarm switches.
3516B Series DGB generator set models and associated DGB retrofit kits are not suitable for use in EPA regulated territories.
3516B with Dynamic Gas Blending
The 3516B DGB generator sets are made to match your continuous and prime applications. Producing reliable power from 1750 to 2275 kVA at 50 Hz, each generator set has been designed to meet ISO 8528-5 transient response requirements and accepts 100 percent rated load in one step. Our 3516B DGB generator sets have been developed for low fuel consumption.
Hear from the Experts
Only Caterpillar can deliver the unmatched performance, convenience, and peace of mind supplied by Cat® Dynamic Gas Blending™ (DGB™) technology. Tune in to hear Caterpillar expert Dr. Graeme Mawhinney discuss how DGB can help protect your engine while delivering significant fuel savings.