H130 GC

GC Hammers H130 GC

Request A Price Shop Now

Key Specs

Blows per Minute
300 to 450
300 to 450
Minimum Operating Weight
6242 lb
2831 kg
Minimum Rated Flow
48 gpm
180 L/min

Overview

Cat® GC Hammers are designed for durability in rock breaking and concrete demolition. With powerful hydraulics and quick access to maintenance areas, Cat GC Hammers help increase overall productivity and reduce maintenance costs. Cat GC Hammers are a versatile solution for many applications, including road construction, trenching, and demolition.

Product Specifications for H130 GC

Blows per Minute 300 to 450 300 to 450
Minimum Operating Weight 6242 lb 2831 kg
Minimum Rated Flow 48 gpm 180 L/min
Maximum Rated Flow 63 gpm 240 L/min
Minimum Operating Pressure 2277 psi 15700 kPa
Maximum Operating Pressure 2567 psi 17700 kPa
Tool Shaft Diameter 6.1 in 155 mm
Minimum Carrier Weight 61729 lb 28 t
Maximum Carrier Weight 77161 lb 35 t

See how H130 GC compares against frequently compared products.

Media Gallery

Cat H130 GC Hammer (Top mount)

Ground level hammer maintenance

Cat H120 GC Hammer (Top mount) working

Cat H120 GC Hammer (Top mount) working

Cat H120 GC Hammer (Top mount) on excavator

Cat H120 GC Hammer (Top mount) and operator

Cat H120 GC Hammer (Top mount) trenching

Cat H130 GC Hammer (Top mount)
Ground level hammer maintenance
Cat H120 GC Hammer (Top mount) working
Cat H120 GC Hammer (Top mount) working
Cat H120 GC Hammer (Top mount) on excavator
Cat H120 GC Hammer (Top mount) and operator
Cat H120 GC Hammer (Top mount) trenching

Cat® GC Hammers | Key Features and Benefits

Cat® GC Hammers | Key Features and Benefits

Check out current offers for the H130 GC

View More Offers