Cat H160 GC Hammer (Top mount)

GC Hammers H160 GC

Request A Price Shop Now

Key Specs

Blows per Minute
200 to 350
200 to 350
Minimum Operating Weight
8786 lb
3985 kg
Minimum Rated Flow
53 gpm
200 L/min

Overview

Cat® GC Hammers are designed for durability in rock breaking and concrete demolition. With powerful hydraulics and quick access to maintenance areas, Cat GC Hammers help increase overall productivity and reduce maintenance costs. Cat GC Hammers are a versatile solution for many applications, including road construction, trenching, and demolition.

Product Specifications for H160 GC

Blows per Minute 200 to 350 200 to 350
Minimum Operating Weight 8786 lb 3985 kg
Minimum Rated Flow 53 gpm 200 L/min
Maximum Rated Flow 69 gpm 260 L/min
Minimum Operating Pressure 2277 psi 15700 kPa
Maximum Operating Pressure 2698 psi 18600 kPa
Tool Shaft Diameter 6.9 in 175 mm
Minimum Carrier Weight 77161 lb 35 t
Maximum Carrier Weight 88184 lb 40 t

See how H160 GC compares against frequently compared products.

Media Gallery

Cat H160 GC Hammer (Top mount)

Cat H120 GC Hammer (Top mount) working

Ground level hammer maintenance

Cat H120 GC Hammer (Top mount) working

Cat H120 GC Hammer (Top mount) working

Cat H120 GC Hammer (Top mount) on excavator

Cat H120 GC Hammer (Top mount) and operator

Cat H120 GC Hammer (Top mount) trenching

Cat H160 GC Hammer (Top mount)
Cat H120 GC Hammer (Top mount) working
Ground level hammer maintenance
Cat H120 GC Hammer (Top mount) working
Cat H120 GC Hammer (Top mount) working
Cat H120 GC Hammer (Top mount) on excavator
Cat H120 GC Hammer (Top mount) and operator
Cat H120 GC Hammer (Top mount) trenching

Cat® GC Hammers | Key Features and Benefits

Cat® GC Hammers | Key Features and Benefits

Check out current offers for the H160 GC

View More Offers