Manual Nursery Fork

Nursery Forks Manual Nursery Fork

Request A Price Shop Now

Key Specs

Overall Length
98.1 in
2491 mm
Overall Width
52.2 in
1327 mm
Weight
754 lb
342 kg

Overview

Nursery Forks are used to move ball and burlap trees, as well as potted plants in nursery and landscaping applications.

Product Specifications for Manual Nursery Fork

Overall Length 98.1 in 2491 mm
Overall Width 52.2 in 1327 mm
Weight 754 lb 342 kg
Overall Height 56.2 in 1427 mm
Usable Tine Length 70.4 in 1788 mm
Length Between Adjustments 79 mm (3.1 in) 79 mm (3.1 in)
Number of Adjustments 6 6
Total Tine Movement 15.5 in 393 mm
Angled Tine Opening Minimum at Tip 1.9 in 48.1 mm
Angled Tine Opening Maximum at Tip 47.1 in 1196 mm
Parallel Tine Opening Minimum 8.9 in 225 mm
Parallel Tine Opening Maximum 24.3 in 617 mm
Maximum Root Ball Diameter 54 in 1372 mm
Maximum Lifting Capacity 3000 lb 1361 kg
Optimal Hydraulic Flow 49-87 lpm (12-23 gpm) 49-87 lpm (12-23 gpm)
Optimal Hydraulic Pressure 170-241 bar (2500-3500 psi) 170-241 bar (2500-3500 psi)
Interface Type Skid Steer Coupler Skid Steer Coupler
Required Hydraulics Standard Flow Standard Flow

See how Manual Nursery Fork compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Nursery Forks Overview

Cat® Nursery Forks Overview

Check out current offers for the Manual Nursery Fork

View More Offers