262D3

Skid Steer Loaders 262D3

Request A Price Find Dealer

Key Specs

Gross Power - SAE J1995:2014
74.3 hp
55.4 kW
Rated Operating Capacity
2700 lb
1225 kg
Operating Weight
8296 lb
3763 kg

Overview

Comfortable. Performance. Smart.

The Cat® 262D3 Skid Steer Loader, with its vertical lift design, delivers extended reach and lift height for quick and easy truck loading. Its stability and lifting performance provides excellent material handling.

Benefits

15% Additional Space for More Operator Comfort

•Redesigned, More Comfortable Cab
•Wider opening door for easier machine entry

30% Additional Capacity in a New Line of Buckets

•New Industrial Performance Buckets

SMART

•Providing the Next Level Machine and Tool Compatibility
•Integrated SMART technology to automate complex attachments
- INDUSTRY FIRSTS
- Attachment recognition
- Tailors controls
- Grade Assist

Product Specifications for 262D3

Gross Power - SAE J1995:2014 74.3 hp 55.4 kW
Net Power - SAE 1349 71.8 hp 53.6 kW
Displacement 203 in³ 3.3 l
Stroke 4.7 in 120 mm
Bore 3.7 in 94 mm
Net Power - ISO 9249 72.6 hp 54.1 kW
Net Power SAE 1349† 72.4 hp 54 kW
Net Flywheel Power 71.8 hp 53.6 kW
Note †Engine meeting Brazil MAR-1 and China Nonroad Stage III emission standards emits equivalent to U.S. EPA Tier 4 Interim and is offered only for Australia/New Zealand, Brazil, China, French Polynesia, Hong Kong, Macedonia and New Caledonia. †Engine meeting Brazil MAR-1 and China Nonroad Stage III emission standards emits equivalent to U.S. EPA Tier 4 Interim and is offered only for Australia/New Zealand, Brazil, China, French Polynesia, Hong Kong, Macedonia and New Caledonia.
Engine Model Cat C3.3B DIT (turbo) Cat C3.3B DIT (turbo)
Peak Torque - 1,600 rpm - SAE J1995 195 ft·lbf 265 N·m
Net Power ISO 9249† 73.2 hp 54.6 kW
Rated Operating Capacity 2700 lb 1225 kg
Rated Operating Capacity with Optional Counterweight 3055 lb 1390 kg
Tipping Load 5400 lb 2450 kg
Breakout Force - Tilt Cylinder 7355 lb 3336 kg
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS, 1730 mm (68 in) low profile bucket, Cat PC 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS, 1730 mm (68 in) low profile bucket, Cat PC 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted).
Operating Weight 8296 lb 3763 kg
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS, 1730 mm (68 in) low profile bucket, Cat PC 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS, 1730 mm (68 in) low profile bucket, Cat PC 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted).
Wheel Base 49.2 in 1249 mm
Length - With Bucket on Ground 146.2 in 3714 mm
Length - Without Bucket 117.9 in 2995 mm
Height - Top of Cab 83.1 in 2110 mm
Vehicle Width over Tires 66 in 1676 mm
Maximum Overall Height 157.8 in 4008 mm
Bucket Pin Height - Maximum Lift 124.9 in 3172 mm
Bucket Pin Height - Carry Position 7.9 in 200 mm
Reach - Maximum Lift/Dump 30.9 in 786 mm
Clearance at Maximum Lift and Dump 93.7 in 2380 mm
Ground Clearance 8.9 in 226 mm
Departure Angle 26° 26°
Bumper Overhang - Rear Axle 42.6 in 1083 mm
Maximum Dump Angle 51° 51°
Rack Back Angle - Maximum Height 84° 84°
Bucket Pin Reach - Maximum Lift 15.5 in 393 mm
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS, 1730 mm (68 in) low profile bucket, Cat PC 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS, 1730 mm (68 in) low profile bucket, Cat PC 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted).
Turning Radius from Center - Coupler 55.2 in 1401 mm
Maximum Reach - With Arms Parallel to Ground 50.9 in 1293 mm
Turning Radius from Center - Machine Rear 71.1 in 1805 mm
Turning Radius from Center - Bucket 85.9 in 2181 mm
ROPS ISO 3471:2008 ISO 3471:2008
FOPS ISO 3449:2005 Level I ISO 3449:2005 Level I
Chain Box - Each Side 3.3 gal (US) 12.7 l
Cooling System 3.7 gal (US) 14 l
Engine Crankcase 3 gal (US) 11 l
Fuel Tank 27.7 gal (US) 105 l
Hydraulic System 13.7 gal (US) 52 l
Hydraulic Tank 10.3 gal (US) 39 l
Hydraulic Flow - High Flow XPS - Hydraulic Power (Calculated) 76 hp 57 kW
Hydraulic Flow - High Flow XPS - Maximum Loader Hydraulic Pressure 4061 psi 28000 kPa
Hydraulic Flow - Standard - Hydraulic Power (Calculated) 44 hp 33 kW
Hydraulic Flow - High Flow XPS - Maximum Loader Hydraulic Flow 32 gpm 121 L/min
Hydraulic Flow - Standard - Loader Hydraulic Flow 23 gpm 86 L/min
Hydraulic Flow - Standard - Loader Hydraulic Pressure 3335 psi 23000 kPa
Travel Speed - Forward or Reverse - One Speed 7.7 mile/h 12.5 km/h
Travel Speed - Forward or Reverse - Two Speed Option 11 mile/h 17.7 km/h
Outside Cab** 101 dB(A) 101 dB(A)
Inside Cab* 81 dB(A) 81 dB(A)
Note (1) *The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. *The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds.
Note (2) **The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC. **The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC.
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.430 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.430 metric tonnes.

262D3 Standard Equipment

ELECTRICAL

  • 12 volt Electrical System
  • 80 ampere Alternator
  • Ignition Key Start/Stop Switch
  • Lights: Gauge Backlighting, Two Rear Tail Lights, Two Rear Halogen Working Lights, Two Adjustable Front Halogen Lights, Dome Light
  • Backup Alarm
  • Heavy Duty Battery, 850 CCA

OPERATOR ENVIRONMENT

  • Advanced Display with Rearview Camera: Full Color, 127 mm (5 in) LCD screen; Advanced Multi-operator Security System; On-screen Adjustments for Implement Response, Hystat Response and Creep Control
  • Gauges: Fuel Level, Hour Meter
  • Operator Warning System Indicators: Air Filter Restriction, Alternator Output, Armrest Raised/Operator Out of Seat, Engine Coolant Temperature, Engine Oil Pressure, Glow Plug Activation, Hydraulic Filter Restriction, Hydraulic Oil Temperature, Park Brake Engaged, Engine Emission System
  • Adjustable Vinyl Seat
  • Fold In Ergonomic Contoured Armrest
  • Control Interlock System, when operator leaves seat or armrest raised: Hydraulic System Disables, Hydrostatic Transmission Disables, Parking Brake Engages
  • ROPS Cab, Open, Tilt Up
  • FOPS, Level I
  • Top and Rear Windows
  • Floor Mat
  • Interior Rearview Mirror
  • 12 volt Electric Socket
  • Horn
  • Hand (Dial) Throttle, Electronic
  • Adjustable Joystick Controls
  • Anti-theft Security System with 6-button Keypad
  • Storage Compartment with Netting

POWER TRAIN

  • Cat C3.3B, Turbo Diesel Engine
  • Air Cleaner, Dual Element, Radial Seal
  • S·O·SSM Sampling Valve, Hydraulic Oil
  • Filters, Cartridge-type, Hydraulic
  • Filters, Canister-type, Fuel and Water Separator
  • Radiator/Hydraulic Oil Cooler (side-by-side)
  • Spring Applied, Hydraulically Released Parking Brakes
  • Hydrostatic Transmission
  • Four Wheel Chain Drive

OTHER

  • Engine Enclosure, Lockable
  • Extended Life Antifreeze, –37° C (–34° F)
  • Machine Tie Down Points (6)
  • Support, Lift Arm
  • Hydraulic Oil Level Sight Gauge
  • Radiator Coolant Level Sight Gauge
  • Radiator, Expansion Bottle
  • Cat ToughGuard™ Hose
  • Auxiliary, Hydraulics, Continuous Flow
  • Heavy Duty, Flat Faced Quick Disconnects with Integrated Pressure Release
  • Split D-Ring to Route Work Tool Hoses Along Side of Left Lift Arm
  • Electrical Outlet, Beacon
  • Belly Pan Cleanout
  • Variable Speed Demand Fan
  • Product Link™ PL240, Cellular

MANDATORY EQUIPMENT

  • Hydraulics, Standard or High Flow XPS
  • Quick Coupler, Mechanical or Powered
  • High Visibility Seat Belt, 50 mm (2 in) or 75 mm (3 in)
  • Power Train: One Speed, One Speed with Ride Control, Two Speed or Two Speed with Ride Control
  • PERFORMANCE PACKAGES:
    – Performance Package H1: Standard Flow Hydraulics (No Self Level)
    – Performance Package H2: Standard Flow, Dual Direction Electronic Self Level (Raise and Lower), Work Tool Return to Dig, Work Tool Positioner, and Electronic Snubbing (Raise and Lower)
    – Performance Package H3: High Flow XPS, Dual Direction Electronic Self Level (Raise and Lower), Work Tool Return to Dig, Work Tool Positioner, and Electronic Snubbing (Raise and Lower)
  • COMFORT PACKAGES:
    – Open ROPS (C0): Static Seat (No Foot Throttle, Headliner, Heater or Door)
    – Open ROPS (C1): Foot Throttle, Headliner, Cup Holder, and choice of Seat (Mechanical Suspension or High Back, Heated, Air Ride Seat) (No Heater or Door)
    – Enclosed ROPS with Heater (C2): Foot Throttle, Headliner, Heater and Defroster, Side Windows, Cup Holder, Radio Ready, choice of Seat (Mechanical Suspension or High Back, Heated, Air Ride Seat) and Door (Glass or Polycarbonate)
    – Enclosed ROPS with A/C (C3): C2 + Air Conditioner

262D3 Optional Equipment

OPTIONAL EQUIPMENT

  • Hand-Foot Style Controls
  • External Counterweights
  • Beacon, Rotating
  • Engine Block Heater – 120V
  • Oil, Hydraulic, Cold Operation
  • Paint, Custom
  • Heavy Duty Battery, 1,000 CCA
  • Product Link PL641, Cellular
  • Bluetooth® Radio with Microphone (AM/FM/Weather Band Receiver with USB and Auxiliary Input Jack)

See how 262D3 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

Cat® 262D3 Skid Steer Loader

Cat® 262D3 Skid Steer Loader

Cat® 262D3 Skid Steer Loader

Cat® 262D3 Skid Steer Loader

Cat® 262D3 Skid Steer Loader

Cat® 262D3 Skid Steer Loader

Cat® 262D3 Skid Steer Loader

Cat® 262D3 Skid Steer Loader

Cat® 262D3 Skid Steer Loader
Cat® 262D3 Skid Steer Loader
Cat® 262D3 Skid Steer Loader
Cat® 262D3 Skid Steer Loader
Cat® 262D3 Skid Steer Loader
Cat® 262D3 Skid Steer Loader
Cat® 262D3 Skid Steer Loader
Cat® 262D3 Skid Steer Loader

Cat® Skid Steer Loader D3 Series | Overview

Cat® Skid Steer Loader D3 Series | Features and Benefits

Cat® Skid Steer Loaders D3 Series | At Work

Cat® Skid Steer and Compact Track Loaders D3 Series | At Work

Cat® Skid Steer and Compact Track Loader D3 Series | Daily Maintenance Overview

Cat® Skid Steer and Compact Track Loaders D3 Series – Experience What You Inspired

Cat® Skid Steer Loader D3 Series | Overview
Cat® Skid Steer Loader D3 Series | Features and Benefits
Cat® Skid Steer Loaders D3 Series | At Work
Cat® Skid Steer and Compact Track Loaders D3 Series | At Work
Cat® Skid Steer and Compact Track Loader D3 Series | Daily Maintenance Overview
Cat® Skid Steer and Compact Track Loaders D3 Series – Experience What You Inspired

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 262D3

Start 262D3 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology