Studio Shot

Heavy Duty Fork Carriages 1348 mm (53 in)

Request A Price Click for Price

Key Specs

Height
39.7 in
1009 mm
Width
53 in
1348 mm
Overall Width
56.8 in
1442 mm

Overview

Heavy duty fork carriages are used for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1348 mm (53 in)

Height 39.7 in 1009 mm
Width 53 in 1348 mm
Overall Width 56.8 in 1442 mm
Weight 423.3 lb 192 kg
Length 13.1 in 333 mm
Tine Spacing 250-1172 mm (10-46 in) centerline to centerline 250-1172 mm (10-46 in) centerline to centerline
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1348 mm (53 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1348 mm (53 in)

View More Offers