Logging Forks 2802mm (110in)

Request A Price Find Dealer

Key Specs

Fork Width
110 in
2802 mm
Width - Over Tines
108 in
2752 mm
Width - Between Tines
89 in
2256 mm

Overview

2802mm (110in) Logging Fork

Product Specifications for 2802mm (110in)

Fork Width 110 in 2802 mm
Width - Over Tines 108 in 2752 mm
Width - Between Tines 89 in 2256 mm
Tine Length 72 in 1826 mm
Tine Width 9.8 in 248 mm
Inside Height 61 in 1540 mm
Clamp Opening 116 in 2936 mm
End Area 25.8 ft² 2.4 m²
Weight 7020 lb 3184 kg

See how 2802mm (110in) compares against frequently compared products.

Tools And Expert Help At Every Turn