Model

Logging Forks 2738mm (108in)

Request A Price Find Dealer

Key Specs

Fork Width
95 in
2420 mm
Width - Over Tines
90 in
2284 mm
Width - Between Tines
90 in
2284 mm

Overview

2738mm (108in) Logging Fork

Product Specifications for 2738mm (108in)

Fork Width 95 in 2420 mm
Width - Over Tines 90 in 2284 mm
Width - Between Tines 90 in 2284 mm
Tine Length 108 in 2738 mm
Tine Width 12.4 in 314 mm
Inside Height 75 in 1901 mm
Clamp Opening 180 in 4570 mm
End Area 68.9 ft² 6.4 m²
Weight 22921 lb 10397 kg

See how 2738mm (108in) compares against frequently compared products.

Media Gallery

Model

Model
Photos
Photos
Photos