PR123 Hydraulic Angle

Power Box Rakes PR123 Hydraulic Angle

Request A Price Shop Now

Key Specs

Roller Width
90 in
2286 mm
Overall Width
99 in
2515 mm
Maximum Angle - Right or Left
20 degrees
20 degrees

Overview

Designed for clearing and preparing soil in landscape finishing applications.

Product Specifications for PR123 Hydraulic Angle

Roller Width 90 in 2286 mm
Overall Width 99 in 2515 mm
Maximum Angle - Right or Left 20 degrees 20 degrees
Raking Width at Maximum Angle 85 in 2159 mm
Overall Length 72.4 in 1840 mm
Overall Height 37.5 in 953 mm
Weight 1336 lb 606 kg
Required Hydraulics Standard Flow w/14 Pin Electrical Standard Flow w/14 Pin Electrical
Optimal Hydraulic Flow 49-87 L/min (13-23 gpm) 49-87 L/min (13-23 gpm)
Optimal Hydraulic Pressure 170-241 bar (2500-3500 psi) 170-241 bar (2500-3500 psi)

See how PR123 Hydraulic Angle compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View

Check out current offers for the PR123 Hydraulic Angle

View More Offers