Studio Shot
New

Industrial Grapple Rakes 2444 mm (96 in) Curved Tine

Request A Price Click for Price

Key Specs

Width
96.2 in
2444 mm
Height
34.3 in
872 mm
Weight
1340.6 lb
608.1 kg

Overview

Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.

Product Specifications for 2444 mm (96 in) Curved Tine

Width 96.2 in 2444 mm
Height 34.3 in 872 mm
Weight 1340.6 lb 608.1 kg
Maximum Grapple Opening 42.9 in 1089 mm
Minimum Grapple Opening 15.5 in 393 mm
Length 41.3 in 1048 mm
Optimal Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Number of Tines 13 13
Required Hydraulics Standard Flow Standard Flow

See how 2444 mm (96 in) Curved Tine compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 2444 mm (96 in) Curved Tine

View More Offers