Cutting Edge
Cutting Edge

CAT® CUTTING EDGE SYSTEMS

With genuine Cat® cutting edges, you can improve wear life, performance and reliability, while keeping operating costs and downtime to a minimum. Your Cat dealer can help you choose the right cutting edge to suit your application and get the results you want.

FIRSTCUT™ CUTTING EDGES

Developed for Cat® D6-D8 Dozers equipped with semi-u blades, Cat FirstCut™ Cutting Edges provide superior penetration in the toughest digging conditions.

• Up to 35%* increased payload
• Up to 17%* productivity improvement
• 2x more wear life*

• Through-hardened DH-3 and thicker DH-2 steel provides balanced and increased wear life.
• Load faster and increase payload mass with reduced track slip.
• Slice through soil instead of breaking it up, and with less ripping.

*Compared with standard Cat cutting edges

of
of

READY TO MAKE THE FIRST CUT?

UP TO 35%* INCREASED PAYLOAD

• Superior penetrating ability allows blade to load faster and increase payload mass.
• Shallower angle and intermediate edges focus machine energy on slicing through soil instead of breaking it up.

Close up of First Cut Bucket
Close up of First Cut Bucket

UP TO 17%* PRODUCTIVITY IMPROVEMENT

• Optimal load retention through direction of material towards centre of the blade.
• High controllability of the blade reduces track slip, allowing for greater push force and reduced blade loading time.

Close up of First Cut Bucket
Close up of First Cut Bucket

2X MORE WEAR LIFE*

• Made of through-hardened DH-3 steel and thicker DH-2 steel that provides balances wear across all cutting edges.
• No mid-life edge flip, resulting in less downtime and costs for labour and end bits.
• Built in wear indicators, so you know when you’re approaching end of edge life.

Close up of First Cut Bucket
Close up of First Cut Bucket

to find out more and request a quote, contact your local cat dealer

REQUEST a Quote

CUTTING EDGE SYSTEM FOR CAT DOZERS

Every Cat Cutting Edge system ensures your machines are as effective and efficient as your application demands. Choose the features you need to match your needs and get the results you want.

  • Cat Precision Cutting Edges: For optimising your blade investment
  • Cat FirstCut Cutting Edges: For your most demanding applications
  • Cat High Abrasion Cast Cutting Edge System: For your most abrasive applications
of
of

Precision Cutting Edges

Wear indicators avoid costly blade repairs. 20% more wear material and lower cost per hour, plus 40% more wear material on extended wear life edges helps you get the most out of your equipment.

View Brochure
Precision Cutting Edge
Precision Cutting Edge

High Abrasion Cast Cutting-Edge System

High abrasion end bits maximize uptime for higher productivity. Designed for extreme high-abrasion pushing applications for up to 40% longer wear life than Extended Wear Life. 

View Brochure
High Abrasion
High Abrasion

Maximum Performance
with Lower Costs

All Cat dozer edge systems equip your machines for optimum performance and service life. Your Cat dealer is always available with parts and service:

  • Identify signs of premature wear and suggest corrective action
  • Suggest operating techniques to reduce wear
  • Offer other blade protection products like weld-on half arrows, pin-on side-bar protectors, and wear plates
  • Explain how other manufacturers’ components could damage moldboards
  • Determine the best combination of components for your application to give you the lowest cost per hour
of
of

Tips from the Experts

It is extremely important to keep all hardware tight:

  • Use new bolts and nuts when installing new end bits and cutting edges to ensure against metal fatigue
  • Surfaces must be clean of dirt, paint, scale, rust, and weld splatter
  • Mating surfaces must be clean and flat to assure maximum clamping force
  • Bolt and nut threads must be clean; do not apply lubricant to the hardware, as this may over-stretch the bolt
  • Cutting-edge bolts are installed from the center outward or from one end to the other
  • End-bit bolts are installed first from the center outward, then from the center inward
  • Tighten all bolts to the required torque
  • Seat bolt heads in the countersinks with a heavy hammer
  • Tighten the bolts again to required torque

to find out more and request a quote, contact your local cat dealer

REQUEST a Quote

CUTTING EDGE SYSTEMS FOR CAT MOTOR GRADERS

Cat Cutting Edge systems for motor graders are built to deliver superior performance and long wear life. Edge selection is critical for enhancing production and keeping cost to a minimum.

  • Choose from a flat or curved edge, with serrated edges available for both configurations
  • Unique offerings like the Cat GraderBit™ System for the toughest applications
  • Designed for easy removal and installation
  • Customise your Cutting Edge through our Made as Order (MAO) program

Your local Cat dealer can help you choose the right option for total machine productivity.

 

DOWNLOAD BROCHURE      REQUEST A QUOTE

of
of

Compare motor grader cutting edge options

GENERAL DUTY

• High Carbon Steel
• Available for 12’, 13’, 14’ and 16’ blades
• Offered in a curved profile shape in a variety of thicknesses
• Best suited for low to moderate impact. Moderate to high abrasion

Close up of Cat 3D Grade for Motor Graders in action on machine
Close up of Cat 3D Grade for Motor Graders in action on machine

HEAVY DUTY

• Thorough hardened DH-2 Steel
• Available for 12’, 13’, 14’, 16’ and 18’ blades
• Offered in curved, flat and serrated profile shapes in a variety of thicknesses
• Well suited for high impact and highly abrasive applications

Cat 160 Motor Grader
Cat 160 Motor Grader

SPECIALITY

• Tungsten Carbide
• Available for 12’, 13’, 14’ 16’ blades
• GraderBit 2 System™, Rotating Bit System, edges with Tungsten Carbide
• Best suited for low to moderate impact. Moderate to high abrasion

Grader Bit 2 System
Grader Bit 2 System

Contact your local Cat® dealer

 ­

 ­

 ­

NSW / ACT / WA

Contact WesTrac

South Australia

Contact Cavpower

New Zealand

Contact Terra
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.