farnam
farnam

Always On At The Edge: Farnam’s Data Center Power Strategy

Overview

of

Power Need

Farnam needed a reliable backup power solution to protect critical data center operations where even a momentary outage could result in data loss and disruption. With limited ground space available, the system also had to fit within a constrained footprint while meeting strict uptime requirements.

of

Solution

To meet these demands, Farnam installed three Cat® 3512C diesel generator sets atop a parking structure located behind the facility. The system was engineered to ensure the data center could transition seamlessly during grid interruptions while supporting the full operational load.

of

Results

The system provides fast, reliable backup power allowing Farnam to maintain uninterrupted operations and safeguard critical data. With rapid response and full-load capability, the generators deliver the uptime performance required for a data-driven environment.

of

Summary

Farnam implemented a backup power system using three Cat 3512C diesel generator sets installed near the facility to protect its data center operations. The solution delivers fast-response power during outages, overcomes site space limitations, and ensures continuous uptime for critical infrastructure. With dependable performance and efficient design, Farnam can confidently safeguard data and maintain operational continuity.

summary
summary

Key Statistics

How does Farnam deliver reliable backup power in a space-constrained data center?

3,000+ kW
Of backup power capacity
supporting full facility operations

10-second
Startup response time to protect
critical data during outages

3
Rooftop-mounted Cat® 3512C generator sets
maximizing limited footprint

Actual results may vary based on the site-specific factors and requirements. Contact your local Cat® dealer to understand the best solution.

The Impact

With a reliable backup power system in place, Farnam can maintain uninterrupted data center operations even during unexpected outages. The solution strengthens infrastructure resilience while ensuring critical systems remain online and protected at all times.

Farnam
Farnam

Quote

“Globally, I only use Cat generators because I always had a good experience with them working through the Cat dealer network.”

Todd Cushing
Broker
CB Richard Lewis

Farnam
Farnam

What generator sets support Farnam’s data center reliability?

  • Standby Rating
    1500 ekW
    1500 ekW
    Prime Power Rating
    1360 ekW
    1360 ekW
    Emissions/Fuel Strategy
    U.S. EPA Certified
    U.S. EPA Certified

    3512C (60 Hz)

    Producing reliable power from 1230 to 1500 ekW at 60 Hz, our 3512C diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets are U.S. EPA Certified for Stationary Emergency Use Only (Tier 2 Nonroad Equivalent Emission Standards)

    Learn More

Resources to Help You Succeed

FAQs

Data centers require continuous power to prevent data loss, downtime, and service interruptions. Backup systems ensure operations continue during outages.

Cat diesel generators provide fast response times, high reliability, and the ability to support full facility loads during emergencies.

Yes. Properly sized generator systems can support entire operations, ensuring seamless continuity during power disruptions.

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.