Take The Guesswork
Out of Your Work

With Ease Of Use Technology For Cat® Mini Excavators.

Please, contact me
Learn all about Ease of Use technology, including Indicate and E-Fence, for the Next Generation Cat® Mini Excavators.
Learn all about Ease of Use technology, including Indicate and E-Fence, for the Next Generation Cat® Mini Excavators.

Ease of Use for Cat® Mini Excavators.

Inspired by you, engineered for you and made for you to operate easier and more efficiently, Ease of Use for Cat Mini Excavators is here. The intuitive, groundbreaking technology driving this suite of new features is designed for you to control grade, avoid obstacles and set operating limits.

angled bars

of

The Ease of Use suite of features for Cat Mini Excavators includes:

  • Indicate: entry-level grade system
  • E-Fence: set operating boundaries
  • Swing Assist: return-to-trench system
  • Bucket Assist: maintains bucket angle

Available for 306 CR, 307.5, 308 CR, 309 CR and 310 Next Generation Cat Mini Excavator models, Ease of Use boosts your performance and efficiency while reducing costs.

divider line

Indicate makes your job easier
and more productive

 

Indicate is an entry-level grade system where operators of all skill levels can simply select a target depth and slope from the in-cab guidance system. The monitor then provides real-time, work-in-progress feedback and distance to grade. 

Ideal for work in and around footings, septic systems, residential foundations, slope work and similar applications, Indicate gives you:

  • Improved accuracy and precision
  • Reduced fatigue from overcutting, overswinging and reworking
  • Safer work zones with less need for on-the-ground grade checking
  • Enhanced operator productivity and efficiency
  • Lower overall operating costs
of
of

Designed as an entry-level grading system for operators of all skill levels, Indicate helps you easily monitor grade in real-time as you work towards your target depth.

of

E-Fence is your first line of defense.

 

Overhead power lines, underground cables, nearby electric utilities and tight jobs along roadways—if you find yourself in a tight spot, E-Fence makes work easier. Simply set your maximum depth, height, wall and/or swing boundaries, and voila! No more worrying about entering the danger zone, E-Fence automatically constrains machine motion to your preset limitations.

of

By constraining machine motion to avoid nearby structures, E-Fence helps ensure you don’t run into trouble above, below, in front and on either side of the machine as you’re operating.

Indicate makes your job easier
and more productive

 

Indicate is an entry-level grade system where operators of all skill levels can simply select a target depth and slope from the in-cab guidance system. The monitor then provides real-time, work-in-progress and distance-to-grade feedback.

Ideal for work in and around footings, septic systems, residential foundations, slope work and similar applications, Indicate gives you:

  • Improved accuracy and precision
  • Reduced fatigue from overcutting, overswinging and reworking
  • Safer work zones with less need for on-the-ground grade checking
  • Enhanced operator productivity and efficiency
  • Lower overall operating costs

of

Get Ease of Use for These Cat Mini Excavators.

Ease of Use is available for order with your new mini excavator or as an upgrade kit (hardware and software included) for new 6-10 ton Cat Mini Excavators —306 CR, 307.5, 308 CR, 309 CR and 310 models. Contact your local Cat dealer for configuration details and requirements.

*Not available on fixed boom, variable boom or canopy models

  • Net Power
    21 hp
    15.7 kW
    Operating Weight
    4473 lb
    2029 kg
    Dig Depth
    101.2 in
    2570 mm

    301.8

    Learn More
  • Net Power
    23.6 hp
    17.6 kW
    Operating Weight
    6725 lb
    3050 kg
    Dig Depth
    106.7 in
    2710 mm

    302.7 CR

    Learn More
  • Net Power
    45 hp
    33.6 kW
    Operating Weight
    12688 lb
    5754 kg
    Dig Depth
    144.5 in
    3670 mm

    305 CR

    Learn More
  • The Next Generation Cat® Mini Excavators

    Learn More

Sign up for the news, insights and savings you need.

Be the first to learn about the latest in innovative cat products, technology, services and special offers.

Get Signed Up