TruOne - TruControl
Operating Modes:
- Open Transition
- Closed Transition
- Delayed Transition
- Bypass Isolation
| Model | Amp Range | Controllers | Media |
| CG – Contactor-type, Open Transition ATS for general purpose applications | 30A – 3000A | TruOne L3 Type | LEHE2083 |
| CGD – Contactor-type, Delayed Transition ATS for general purpose applications | 30A – 3000A | TruOne L3 Type | LEHE2083 |
| CS – Contactor-type, Open Transition ATS (Spec Grade) | 30A – 3000A | TruOne L4 Type | LEHE20822 |
| CSD – Contactor-type, Delayed Transition ATS (Spec Grade) | 30A – 3000A | TruOne L4 Type | LEHE20822 |
| CSCT – Contactor-type, Closed Transition ATS (Spec Grade) | 1600A – 3000A | TruOne L4 Type | LEHE20822 |
| CBS – Contactor-type, Open Transition ATS w/ Bypass Isolation (Spec Grade) | 100A – 3000A | TruOne L4 Type | LEHE20826 |
| CBSD – Contactor-type, Delayed Transition ATS w/ Bypass Isolation (Spec Grade) | 100A – 3000A | TruOne L4 Type | LEHE20826 |
| CBSCT – Contactor-type, Closed Transition ATS w/ Bypass Isolation (Spec Grade) |
1600A – 3000A | TruOne L4 Type | LEHE20826 |