Power Through Your Project
Built with the construction and material handling industries in mind, Cat C2.8 and C3.6 IPU engines are designed to perform in diverse terrain and environments, and are fully capable of remote monitoring. With compact, power dense hardware suitable for a variety of applications, the C2.8 and C3.6 IPU are the power solutions you can rely on.
The Complete Package
Access industry-renowned aftercare and support services through the trusted Cat global dealership network, as well as comprehensive warranty. From software and diagnostic tools through to servicing and genuine parts, everything is Cat branded for total peace of mind.
Product Features
Compact, power-dense hardware that’s suitable for diverse applications and environments
Pre-fitted with aftertreatment, fuel filters, temperature sensors and ECM
Lightweight, modular design that doesn’t compromise on power
Compact size to improve overall machine fuel efficiency
Operate in the 55-100kW power range
Multi rating flash file - one piece of hardware can be configured to suit many power nodes (C3.6 only)
Meets EU Stage V, U.S. EPA Tier 4 Final and Japan 2014 (Tier 4 Final) emission standards
Virtual Product Tour
Check out the Engines
-
- Maximum Power
- 74 hp
- 55 kW
- Maximum Torque
- 221 lb-ft @ 1600 rpm
- 300 Nm @ 1600 rpm
- Emissions
- EU Stage V/U.S. EPA Tier 4 Final/ Japan 2014 (Tier 4 Final)
- EU Stage V/U.S. EPA Tier 4 Final/ Japan 2014 (Tier 4 Final)
C2.8
Learn More- Maximum Power
- 134 hp
- 100 kW
- Maximum Torque
- 406 lb-ft @ 1500 rpm
- 550 Nm @ 1500 rpm
- Emissions
- EU Stage V/U.S. EPA Tier 4 Final/ Japan 2014 (Tier 4 Final)
- EU Stage V/U.S. EPA Tier 4 Final/ Japan 2014 (Tier 4 Final)
C3.6
Learn More