Three-part image showing cattle, a Cat generator, and silos at Wilroads Feed Yard
Three-part image showing cattle, a Cat generator, and silos at Wilroads Feed Yard

Prepared for Anything: Wilroads Feed Yard’s Resilient Power Strategy

Overview

of

Power Need

Southwest Kansas faces extreme weather that may disrupt utility power and natural gas supply. For Wilroads Feed Yard, home to 36,000 cattle, continuous operation is critical. Essential systems like water wells, feed production, and barns must stay active to ensure animal welfare and prevent major losses during outages.

of

Solution

To protect against weather-related risks, the yard installed six Cat® standby generator sets – four powered by natural gas, one 3512C diesel generator set, and one D150 GC diesel generator set dedicated to a critical water well. This diversified setup ensures uninterrupted operations and livestock safety, even during gas supply disruptions or extreme weather events.

of

Results

With fast response, reliable service, and strong parts support, Cat dealer Foley Power Solutions keeps generators tested and maintained. If an issue arises, Foley restores equipment within 24 hours, 98% of the time, giving Wilroads the confidence to expand towards 46,000 head.

of

Need to ensure continuous operations with or without the utility being available? See how the Wilroad Feeds Yard uses Cat® D150GC generator set to provide the redundancy needed for their operations.

Summary

Wilroads Feed Yard, home to 36,000 cattle, ensures uninterrupted operations despite Southwest Kansas’ extreme weather by installing six Cat standby generators – four natural gas generator sets, one 3512C diesel generator set, and one diesel-powered D150 GC for a critical water well. This diversified power strategy protects vital systems and livestock welfare. Cat dealer Foley Power Solutions enables fast service and proactive maintenance, restoring equipment within 24 hours 98% of the time – supporting Wilroads’ confident growth toward 46,000 head.

of

Key Statistics

How Does the D150 GC Perform?
 

36,000
Maintains critical operations in a feed yard that has 36,000 head of cattle

Up to 131° F
Ambient operating temperature capability

100%
Load acceptance: 100% block load in one step

of

The Impact

With a resilient power solution that eliminates the worry of downtime, Wilroads can focus solely on their operations.

Quote

“The other generators on site are natural gas for easier maintenance and fuel supply. But we wanted to bring in a diesel option to provide redundancy. If the gas service ever goes down, we can use this diesel unit to keep things running.”

Cliff Gamblin
Territory Sales Manager
Foley Power Solutions

Man riding a horse with a herd of cattle nearby
Man riding a horse with a herd of cattle nearby

What generator sets are used at this agricultural facility?

  • Standby Rating
    150 ekW
    150 ekW
    Frequency
    60 Hz
    60 Hz
    Emissions/Fuel Strategy
    U.S. EPA Tier 3 Certified
    U.S. EPA Tier 3 Certified

    D150 GC

    Producing reliable power of 150 ekW at 60 Hz, our D150 GC diesel generator set is designed to meet ISO 8528-5 transient response requirements.

    Learn More
  • Standby Rating
    1500 ekW
    1500 ekW
    Prime Power Rating
    1360 ekW
    1360 ekW
    Emissions/Fuel Strategy
    U.S. EPA Certified
    U.S. EPA Certified

    3512C (60 Hz)

    Producing reliable power from 1230 to 1500 ekW at 60 Hz, our 3512C diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets are U.S. EPA Certified for Stationary Emergency Use Only (Tier 2 Nonroad Equivalent Emission Standards)

    Learn More
  • Gas Generator Sets

    Industrial and commercial Cat® gas generator sets engineered for dependable power generation deliver reliable performance across prime power, standby, and cogeneration (CHP) applications.

    With models ranging from 100 to 4,500 ekW (100 to 4,500 kVA), these systems operate on pipeline natural gas as well as a wide range of alternative gaseous fuels, including low energy fuels, propane, and up to 25% mixed hydrogen – performance characteristics varying by fuel composition and engine platform.

    Available in 50 Hz and 60 Hz configurations, our gas generator sets support efficient operation, flexible integration, and consistent output for diverse industrial and commercial projects. If you’re not sure which gas generator would suit your operation the best, be sure to use our online tools for sizing a gas generator.

    Learn More

Resources to Help You Succeed

FAQs

Diesel generator sets are an excellent backup power option in this case. In the event your business’s gas supply is interrupted, a diesel generator set can provide the necessary power.

Backup power is only effective if it's ready when needed. Regular load testing and professional maintenance, like fluid checks and diagnostics, ensure generators perform under pressure. At Wilroads Feed Yard, monthly load tests ensure generators perform under pressure, and a service agreement with Foley Power Solutions guarantees expert maintenance and fast response when it matters most.

Compact generators like the Cat GC series are ideal for farms and feed yards that are growing but have limited space. They deliver high power output while taking up minimal room, making them perfect for facilities where every square foot matters.

Agriculture

What generations before you considered waste is now counted as cost-saving fuel. Byproduct gases from agricultural, food processing and industrial processes are captured to fuel Cat low-energy fuel generator sets.

View Our Agriculture Solutions
A large field of tomato plants at a hydroponic farm
A large field of tomato plants at a hydroponic farm

Electric Power products

Any size or shape. In any regulatory environment. When you need power, Caterpillar is equal to the challenge. Our generators are used in a variety of applications.

View Electric Power products
electric power
electric power

Generator Set Sizing Calculators

Cat Electric Power now has two tools available for sizing gensets in any application. 

Size Now
genset sizing
genset sizing

Cat dealers make the difference

Your Cat dealer is committed to maximizing your success, helping you get the most out of your operations with site-level solutions, service, and support.

Connect with your dealer today
dealers
dealers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.