200A - 4000A
Generator Temporary Connection Boxes overview:
| Model | Amp Range | Enclosures | Controllers | Media | 
| Lug-to-Lug Tap Box | 200A – 3000A | NEMA3R | Lugs Only | LEHE2259 | 
| Wallmount Camlock Tap Box | 400A – 2400A | NEMA3R or NEMA3R 316 Stainless | Male or Female | LEHE2087 | 
| Free Standing Camlock Tap Box | 1600A – 4000A | NEMA3R or NEMA3R 316 Stainless | Male or Female | LEHE2086 | 
| Enclosed Circuit Breaker Box | 200A – 800A | NEMA3R, 4X Stainless | Male or Female | LEHE2085 |