Genuine Cat® Filters
Cat® filters and fluids are not just like the rest. From lab tests to customer results, you can see how they are different. Your equipment gets better protection and performance, and that means less repair work, more uptime and more money for your operation. By using genuine Cat filters and fluids you get a power system that runs cleaner, performs better, and lasts longer.
Take A Closer Look
Why order genuine Cat filters? Just watch this video - from key features to how you could save up to 45% – or up to 4,000 hours on a repair. Cat filters make a difference for your power systems.
THE CAT DIFFERENCE:
Cat Liquid (Engine) Filter
1. Acrylic Beads
Keep media spaced—the front-line stabilizer for media to hold in position.
2. Top Grade Media
It’s your main line of defense. You want better media to stop contamination, and Cat filters offer the best grade media.
3. Spiral Roving
Holds the entire filter in place—a substantial edge versus competitors. We’re talking reducing contaminant particles by 45 percent.
4. Nylon Reinforced Center Tube
As in, not metal. Why does that matter? Competitors use metal, which has been shown to be weaker and, worse, often leads to metal shavings in the filter. That’s failure before the mission begins.
5. Polyurethane End Caps
Keep it all clean. Competitors glue on end caps, running the risk of bypass and additional contamination.
Cat Ultra High Efficiency (UHE) Air Filter and Engine Oil
Early Filtration Efficiency Provides Longer Engine Life
Cat Ultra High Efficiency air filters feature a unique surface that extends filter life up to six times that of standard filters and benefits engine life. Caterpillar engineers its UHE air filters to provide best protection for your engine components.
- Less dust ingested = reduced engine wear—An immediate dust buildup on the filter’s very fine synthetic surface creates a cake layer that reduces the amount of dust reaching the engine. UHE air filters are almost at peak efficiency when brand new.
- Higher efficiency = less restriction—The surface particle cake is more porous than standard dust-coated media fibers, allowing deeper fibers to filter longer while providing better air flow.
- Less restriction = better engine performance and fuel economy—It takes less power to pull in air, so the engine “breathes” easier.
- Longer filter life = reduced contamination—Higher dust capacity reduces filter changes and the chance of contamination during service for even greater protection.
ENGINE OIL (Cat DEO-ULS™)
The Best for Cat Equipment
We all used to think it—filters are filters, and fluids are fluids. Then we asked, “Who could protect Cat engines better than the team that engineered them?” Ever since, Cat filters and fluids have delivered industry-leading protection for your Cat equipment. From unique design to proven results, they make a real difference for your bottom line
Exceeding Standards
It’s not as easy to see the difference with fluids, but it’s very real. You often think of one thing when buying fluids—does it meet specifications? Cat fluids exceed industry specs and go far beyond in performance testing and quality control. Formula experts work closely with component engineers to ensure the lifeblood of the equipment is in tune with friction thresholds.