Cat P232 Secondary Pulverizer

Pulverizers P232 Secondary Pulverizer

Request A Price Find Dealer

Key Specs

Cycle Time - Open
1.9 s
1.9 s
Cycle Time - Close
1.4 s
1.4 s
Crushing Force - Primary Cutter
479 Sh Ton
4265 kN

Overview

Cat P200 Series Secondary Pulverizers are designed to reduce the size of debris, clear up a job site, and separate concrete from rebar at ground level after demolition.

Product Specifications for P232 Secondary Pulverizer

Cycle Time - Open 1.9 s 1.9 s
Cycle Time - Close 1.4 s 1.4 s
Crushing Force - Primary Cutter 479 Sh Ton 4265 kN
Crushing Force - Tip 153 Sh Ton 1360 kN
Crushing Force - Primary Tooth 252 Sh Ton 2240 kN
Jaw Circuit - Max. Oil Pressure 4786 psi 33000 kPa
Jaw Circuit - Max. Oil Flow 95 gal/min 360 l/min
Jaw Depth 36.6 in 930 mm
Cutter Length 7.9 in 200 mm
Jaw Opening - Maximum 50.4 in 1280 mm
Jaw Width - Fixed 26.4 in 670 mm
Jaw Width - Moveable 15 in 380 mm
Length 117.9 in 2995 mm
Height 69.1 in 1755 mm
Width 26.4 in 670 mm
Weight - Housing, Jaw and Bracket 7628 lb 3460 kg
Excavator Minimum 32000 kg (70500 lb) 32000 kg (70500 lb)
Excavator Maximum 50000 kg (110200 lb) 50000 kg (110200 lb)

See how P232 Secondary Pulverizer compares against frequently compared products.

Media Gallery

Cat P232 Secondary Pulverizer

Cat P232 Secondary Pulverizer
Cat P224 Pulverizer on Cat Excavator
Cat Secondary Pulverizer crushing rock

Check out current offers for the P232 Secondary Pulverizer

View More Offers