6020

Hydraulic Mining Shovels 6020 6020

Request A Price Find Dealer

Key Specs

Engine Output - SAE J1995
1040 hp
776 kW
Bucket Payload
23.8 ton (US)
21.6 t
Operating Weight
253.8 ton (US)
230.2 t

Overview

Consistent, Reliable Performance. Best-in-Class Productivity.

When we invited our customers to help us design the first of our “Next Generation” Cat® hydraulic shovels, they gave us three top priorities: Make it safe, keep it simple and make it reliable. We responded by developing the Cat 6020, which delivers the simplicity and versatility you desire, with valuable modern design features that set it apart from the competition.

The 6020 offers class-leading visibility and a cab designed for comfort, safety and efficiency. A walk-through and exchangeable power module contributes to easier serviceability. The 6020 is more fuel efficient than other shovels in its class, delivering efficiency and cost advantages. And its new C32B engine meets emission standards without the need for DEF, saving time and cost during maintenance.

Benefits

High Reliability & Durability

New C32B engine with non-DEF aftertreatment, improved cooling and increased durability

Excellent Fuel Efficiency

Efficiency and cost advantage over the leading shovel in its class

High Productivity

Thanks to faster cycle times and high reliability compared to competitive shovels

Product Specifications for 6020

Engine Output - SAE J1995 1040 hp 776 kW
Bucket Payload 23.8 ton (US) 21.6 t
Operating Weight 253.8 ton (US) 230.2 t
Note Specifications shown above apply to a Backhoe configuration. A frontless configuration is also available. Specifications shown above apply to a Backhoe configuration. A frontless configuration is also available.
Standard Bucket Capacity 15.7 yd³ 12 m³
Equipped With (1) Quick couplings for: – Diesel fuel
– Engine coolant
– Pump transmission gear oil
– Engine oil (oil pan)
– Hydraulic oil
Quick couplings for: – Diesel fuel
– Engine coolant
– Pump transmission gear oil
– Engine oil (oil pan)
– Hydraulic oil
Equipped With (3) Indicator light for hydraulic tank full Indicator light for hydraulic tank full
Features Centralized service area accessible from ground level. Centralized service area accessible from ground level.
Equipped With (2) Cat jump-start socket Cat jump-start socket
Electronic Pump Management Contains (1) Electronic load limit control Electronic load limit control
Maximum Pressure - Swing - Acceleration 4495 psi 310 bar
Maximum Swing Oil Flow 216 gpm 783 L/min
Maximum Pressure - Swing - Deceleration 5080 psi 350 bar
Maximum Pressure - Travel 4495 psi 310 bar
Electronic Pump Management Contains (3) Automatic return of main pumps to zero flow Automatic return of main pumps to zero flow
Maximum Pressure - Attachment 4495 psi 310 bar
Hydraulic Tank Capacity 740 gal (US) 2800 l
Main Pumps 6 × variable swash plate pumps 6 × variable swash plate pumps
Filters (3) Full-flow filters (10 μm) for cooling return circuit Full-flow filters (10 μm) for cooling return circuit
Electronic Pump Management Contains (2) Dedicated circuit pump allocation Dedicated circuit pump allocation
Filters (2) Full-flow filters (10 μm) for complete return circuit Full-flow filters (10 μm) for complete return circuit
Maximum Total Oil Flow 621 gpm 2350 L/min
Filters (1) Full-flow high-pressure filters (100 μm) for main pumps, installed directly behind each pump Full-flow high-pressure filters (100 μm) for main pumps, installed directly behind each pump
Filters (5) Transmission oil filter (40 μm) Transmission oil filter (40 μm)
Total Volume of Hydraulic Oil 925 gal (US) 3500 l
Electronic Pump Management Contains (5) Reduced oil flow of main pumps at high hydraulic oil temperature and at high engine temperature Reduced oil flow of main pumps at high hydraulic oil temperature and at high engine temperature
Electronic Pump Management Contains (4) Automatic rpm reduction of engine speed during working breaks Automatic rpm reduction of engine speed during working breaks
Features (1) Pressure cut-off function for all main pumps Pressure cut-off function for all main pumps
Filters (4) Pressure filters (6 μm) for servo circuit Pressure filters (6 μm) for servo circuit
Features (2) Cooling of pump transmission gear oil Cooling of pump transmission gear oil
Displacement 1959 in³ 32 l
Maximum Altitude without Deration 3622 m (11,884 ft) – above sea level (a.s.l.) 3622 m (11,884 ft) – above sea level (a.s.l.)
Components (3) Heavy-duty air filters Heavy-duty air filters
Fuel Tank Capacity 951 gal (US) 3600 l
Aspiration Turbocharged and air-to-air aftercooled Turbocharged and air-to-air aftercooled
Bore 5.71 in 145 mm
Stroke 6.38 in 162 mm
Components (6) Large fuel tank allows for 24 hour machine operation Large fuel tank allows for 24 hour machine operation
Make and Model Cat C32 ACERT Cat C32 ACERT
No. of Cylinders 12 12
Rated Speed 1800 min-1 (1,800 rpm) 1800 min-1 (1,800 rpm)
Components (4) Two-stage fuel filter Two-stage fuel filter
Components (2) Micro processed engine management Micro processed engine management
Alternator 275A 275A
Components (5) Additional high-capacity water separator including electric priming pump Additional high-capacity water separator including electric priming pump
Components (1) Hydraulically driven radiator fan with variable electronically controlled fan speed Hydraulically driven radiator fan with variable electronically controlled fan speed
Buckets Equipped With – Special liner material covering main wear areas inside and outside
– Lip shrouds
– Wing shrouds
– Heel shrouds
– Special liner material covering main wear areas inside and outside
– Lip shrouds
– Wing shrouds
– Heel shrouds
Type (5) Float valve for boom down function Float valve for boom down function
Type (3) Boom and stick stress-relieved after welding Boom and stick stress-relieved after welding
Type (1) Boom and stick torsion-resistant with welded box design Boom and stick torsion-resistant with welded box design
Type (4) Catwalks with rails at boom Catwalks with rails at boom
Type (2) High-tensile steel with solid steel castings at pivot areas High-tensile steel with solid steel castings at pivot areas
Swing Drive 2 compact planetary transmissions with axial piston motors 2 compact planetary transmissions with axial piston motors
Parking Brake Wet multiple-disc brake, spring-loaded/hydraulically released Wet multiple-disc brake, spring-loaded/hydraulically released
Swing Ring Triple-race roller bearing with sealed internal gearing Triple-race roller bearing with sealed internal gearing
Features (1) Open swing circuit with auto slow down when joysticks in neutral Open swing circuit with auto slow down when joysticks in neutral
Features (2) All slew ring raceways and grease tub for internal gearing supplied by automatic, central lubrication system All slew ring raceways and grease tub for internal gearing supplied by automatic, central lubrication system
Maximum Swing Speed 4.9 r/min 4.9 r/min
Operator's Eye Level (approximate) 18.04 ft 5.5 m
Internal Dimensions of Cab - Height 6.79 ft 2070 mm
Internal Dimensions of Cab - Width 5.33 ft 1625 mm
Components (6) Auxiliary fold-away seat with safety belt for 3rd person Auxiliary fold-away seat with safety belt for 3rd person
Internal Dimensions of Cab - Length 7.32 ft 2230 mm
New BCS Features (5) USB, Lan (TCP/IP) and CAN BUS interfaces for data export USB, Lan (TCP/IP) and CAN BUS interfaces for data export
Components (10) Machine access via retractable access stairway, stairway angle approximately 45°, hydraulically operated Machine access via retractable access stairway, stairway angle approximately 45°, hydraulically operated
Components (1) Large cab floor window with removable grating for easy cleaning Large cab floor window with removable grating for easy cleaning
Components (2) Pneumatically cushioned and multi-adjustable operator seat with lumbar support, safety belt, head- and armrests Pneumatically cushioned and multi-adjustable operator seat with lumbar support, safety belt, head- and armrests
New Board Control System (BCS) Features: Electronic monitoring, data logging and diagnostic system for vital signs & service data of engines, hydraulic & lube system Electronic monitoring, data logging and diagnostic system for vital signs & service data of engines, hydraulic & lube system
New BCS Features (1) Robust instrument panel including large (254 mm/10 in) color touch screen Robust instrument panel including large (254 mm/10 in) color touch screen
Components (9) Roller blinds Roller blinds
Components (7) Operator Protective Guard (rock guard; approved according to ISO 10262:1998 [Top Guard]) compliant Operator Protective Guard (rock guard; approved according to ISO 10262:1998 [Top Guard]) compliant
Components (8) Windshield with parallel intermittent wiper/washer Windshield with parallel intermittent wiper/washer
New BCS Features (4) Fault memory capabilities Fault memory capabilities
Components (11) Additional emergency ladder in close proximity to emergency escape window Additional emergency ladder in close proximity to emergency escape window
Components (4) Joystick integrated in adjustable seat armrest Joystick integrated in adjustable seat armrest
New BCS Features (2) On-screen troubleshooting assistance On-screen troubleshooting assistance
Components (5) Full sized trainer seat with safety belt and work table Full sized trainer seat with safety belt and work table
New BCS Features (3) Graphical data logging Graphical data logging
Components (3) Safety switch in operator's seat for automatic motion shutdown Safety switch in operator's seat for automatic motion shutdown
Net Power - SAE J1349 1032 hp 770 kW
Gross Power - SAE J1995 1040 hp 776 kW
Engine Model Cat C32 ACERT Cat C32 ACERT
Operating Weight 254 ton (US) 230 t
Bucket Payload 24 Sh Ton 22 t
Type (2) Grease supplied to swing roller bearing, all pivot points of attachment, and swing gearbox bearing Grease supplied to swing roller bearing, all pivot points of attachment, and swing gearbox bearing
Capacity - Grease Barrel 54 gal (US) 205 l
Type (3) System condition and failures displayed by Board Control System System condition and failures displayed by Board Control System
Type (1) Single-circuit progressive system with hydraulically driven heavy-duty pump and electronic time control Single-circuit progressive system with hydraulically driven heavy-duty pump and electronic time control
Features (1) Cooling system fully independent of all main circuits, i.e. controlled cooling capacity available whenever engine is running Cooling system fully independent of all main circuits, i.e. controlled cooling capacity available whenever engine is running
Features (3) Superior cooling efficiency to ensure optimum oil temperature Superior cooling efficiency to ensure optimum oil temperature
Oil Flow of Cooling Pumps 211 gpm 800 L/min
Diameter - Fan 4.92 ft 1500 mm
Features (2) Variable electronically controlled flow of oil through cooler and fan speed Variable electronically controlled flow of oil through cooler and fan speed
Ground Pressure 31.9 psi 22 N/cm²
Operating Weight 507500 lb 230200 kg
Standard Track Pads 2.62 ft 800 mm
Net Power - SAE J1349 1032 hp 770 kW
Emissions Meets China Nonroad Stage III emissions standards, equivalent to Tier 2 Meets China Nonroad Stage III emissions standards, equivalent to Tier 2
Gross Power - SAE J1995 1040 hp 776 kW
Net Power - ISO 9249 1037 hp 774 kW
Components (1) Emergency stop buttons inside cab, accessible from all seating locations, and engine module Emergency stop buttons inside cab, accessible from all seating locations, and engine module
Battery Isolation Relays manual lockable disconnect switch and automatic disconnect relay manual lockable disconnect switch and automatic disconnect relay
Batteries (12V each) - In Series/Parallel Installation 630 Ah – 24V 630 Ah – 24V
Components (3) 9 LED high-brightness working flood lights: – 7 for working area
– 2 for rear end
9 LED high-brightness working flood lights: – 7 for working area
– 2 for rear end
System Voltage 24V 24V
Components (6) 1 beacon lamp on cab roof 1 beacon lamp on cab roof
Components (5) 7 LED service lights 7 LED service lights
Batteries (12V each) 6 × 210 Ah 6 × 210 Ah
Components (2) Additional ground-level emergency stop Additional ground-level emergency stop
Components (4) 2 LED high-brightness access flood lights 2 LED high-brightness access flood lights
Make and Model Cat C32 ACERT Cat C32 ACERT
Components (2) Dual Diesel Oxidation Catalysts (DOCs) Dual Diesel Oxidation Catalysts (DOCs)
Fuel Tank Capacity 951 gal (US) 3600 l
Bore 5.71 in 145 mm
Displacement 1959 in³ 32 l
Stroke 6.38 in 162 mm
No. of Cylinders 12 12
Rated Speed 1,800 min-1 (1,800 rpm) 1,800 min-1 (1,800 rpm)
Components (7) Two-stage fuel filter Two-stage fuel filter
Components (3) MEUI™-C fuel system MEUI™-C fuel system
Components (4) Hydraulically driven radiator fan with variable electronically controlled fan speed Hydraulically driven radiator fan with variable electronically controlled fan speed
Maximum Altitude without Deration 2925 m (9,600 ft) – above sea level (a.s.l.) 2925 m (9,600 ft) – above sea level (a.s.l.)
Components (1) Cat NOx reduction system Cat NOx reduction system
Alternator 275A 275A
Components (5) Micro processed engine management Micro processed engine management
Aspiration Turbocharged and air-to-air aftercooled Turbocharged and air-to-air aftercooled
Components (6) Heavy-duty air filters Heavy-duty air filters
Components (8) Additional high-capacity water separator including electric priming pump Additional high-capacity water separator including electric priming pump
Components (9) Large fuel tank allows for 24 hour machine operation Large fuel tank allows for 24 hour machine operation
Travel Drives - Each Side 1 planetary transmission with 2 two-stage axial piston motors 1 planetary transmission with 2 two-stage axial piston motors
Gradeability - Travel Drives Approximately 54% Approximately 54%
Components (3) All running surfaces of sprockets, idlers, rollers and track chain links hardened All running surfaces of sprockets, idlers, rollers and track chain links hardened
Support Rollers - Each Side 3 3
Maximum Tractive Force 265860 lbf 1183 kN
Track Pads - Each Side 45 45
Components (1) Forged double-grouser track pads Forged double-grouser track pads
Components (2) Chain links connected by hardened pins and bushings Chain links connected by hardened pins and bushings
Travel Speed - 2nd Stage - Maximum 1.49 mile/h 2.4 km/h
Components (6) Audible travel alarm Audible travel alarm
Components (4) Fully hydraulic self-adjusting track tensioning system with accumulator Fully hydraulic self-adjusting track tensioning system with accumulator
Bottom Rollers - Each Side 8 8
Travel Speed - 1st Stage - Maximum 0.68 mile/h 1.1 km/h
Parking Brakes Wet multiple disc brake, spring loaded/hydraulically released Wet multiple disc brake, spring loaded/hydraulically released
Components (5) Automatic hydraulic retarder valve to prevent overspeed on downhill travel Automatic hydraulic retarder valve to prevent overspeed on downhill travel
Engine Model Cat® C32 ACERT™ Cat® C32 ACERT™
Net Power - SAE J1349 1019 hp 761 kW
Gross Power - SAE J1995 1033 hp 771 kW
Maximum Digging Reach 52.17 ft 15.9 m
Maximum Digging Depth 26.57 ft 8.1 m
Maximum Digging Height 45.6 ft 13.9 m
Standard Bucket Capacity - Backhoe (Heaped 1:1) 15.7 yd³ 12 m³
Maximum Tearout Force 146125 lb 650 kN
Maximum Breakout Force 164050 lb 730 kN
Gross Power - SAE J1995 1033 hp 771 kW
Net Power - SAE J1349 1019 hp 761 kW
Net Power - ISO 9249 1024 hp 764 kW
Emissions Meets Tier 4 Final and Stage V emissions standards Meets Tier 4 Final and Stage V emissions standards

6020 Standard Equipment

Cat Powertrain

  • 2 x Cat C32B engines
  • Aftertreatment system (used in Tier 4 Final only): - Diesel Oxidation Catalyst (DOC) - NOx Reduction System (NRS) - Non-DEF solution
  • Air-to-Air After Cooling (ATAAC)
  • Turbocharger
  • Hydraulically driven radiator fan
  • Electronically controlled fan speed
  • Micro processed engine management
  • Cat Clean Emission Module (CEM) air filters
  • Two-stage fuel filter with series filtration
  • High-capacity water seperator
  • Starting aid - automatic ether
  • Exhaust manifold and turbo heat shields
  • Dual 24 V electric starters per engine
  • Automatic engine idle shut down
  • Automatic fuel priming

Hydraulics

  • Pump managing system with: - Electronic load limit control - Flow on demand - Automatic zero flow regulation - Automatic engine RPM reduction - Reduced oil flow at high hydraulic oil or engine temperature
  • Pressure cut - off for main pumps
  • Cat Hydraulic Hose assemblies
  • Hydraulic Optimization
  • Cooling of pump transmission gear oil
  • Open loop swing circuit
  • Pressure testing poings
  • Full-flow high-pressure filters (100 µm), main pumps
  • Full-flow filters (10 µm), return circuit
  • Full-flow filters (10 µm), cooling return circuit
  • Pressure filters (6 µm), servo circuit
  • Transmission oil filters (40 µm)
  • Boom float valve

Electrical System

  • 6 batteries
  • Lockable battery isolator switch
  • Lockable starter isolator switch
  • 9 LED high-brightness working flood lights
  • 7 LED service lights
  • Travel alarm - forward and reverse
  • Electric Horn

Undercarriage

  • Forged double-grouser track pads
  • 800 mm (2 ft 8 in) wide track pads
  • HD fixed axle carrier and load rollers
  • Automatic hydraulic retarder valve
  • Hinged travel motor covers
  • Hardened running surfaces of sprockets, idlers, rollers, pad links, teeth contact areas
  • Fully hydraulic self-adjusting track tensioning system with piston accumulators

Automatic Lubrication System

  • Grease filters (200 µm)

Operator Environment

  • Single HVAC system
  • In-floor window with removable grate
  • Pneumatically cushioned and multiadjustable comfort seat with: - Lumbar support - Head and arm rests - Safety switch for automatic motion shutdown
  • Independently adjustable seat consoles with integrated joysticks
  • Electronic-Hydraulic Servo Control
  • Elevated full-size trainer seat with 2-point safety belt and laptop desk
  • FM/AM radio with USB and AUX input
  • Additional fold-away auxiliary seat with 2-point safety belt
  • Three cup holders
  • Parallel intermittent wiper/washer
  • Roller blinds at all windows
  • Monitoring system with 254 mm (10 in) color touchscreen
  • Cat Board Control system: - 254 mm mm (10 in) color touchscreen - On-screen troubleshooting assistance - On-screen graphic charts of logged data - Fault memory of related conditions - USB, LAN (TCP/IP) and CAN BUS interfaces for data export
  • Control and Monitoring Platform (CAMP)
  • Powered 45° access stairway
  • One mirror on Left Hand (LH) side
  • Document storage

Front Attachment

  • Internal service access in boom
  • Boom and stick thermally stress relieved after welding
  • Catwalks with rails at boom
  • Wear Package (as per bucket selection)

Cat Technology

  • Cat MineStar™ Solutions ready

Service and Maintenance

  • Engine oil exchange interval - 500 hours
  • Hydraulic oil change interval - 10,000 hours
  • S·O·SSM sampling ports
  • Cat CEM air filters with precleaner dust ejection system
  • Ground level service station with quick couplings for: - Diesel fuel - Engine coolant - Pump transmission gear oil - Engine oil - Hydraulic oil - Grease
  • Cat battery charging connector
  • Indicator lights

Safety and Security

  • Emergency stop switches in cab, engine module, 1 pull rope accessible from ground level
  • Operator Protective Guard (Top Guard)
  • All-round safety glass
  • Emergency egress ladder

Miscellaneous

  • ISO or American National Standards Institue (ANSI) decals

Media Gallery

6020 Hydraulic Mining Shovel

6020 Hydraulic Mining Shovel

Experience the Cat 6020

Hydraulic Optimization

Experience the Cat 6020
Hydraulic Optimization

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 6020

Start 6020 Tour
close

See how 6020 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.