Cat® Rental Power offers diesel generator sets that not only provide reliable power, but also comply with the latest EU Stage V emission standards.
Built to perform, certified to comply
This XQP20 generator set is EU Stage V emission standard capable. It can handle varying load requirements across diverse regions and applications including mining, manufacturing, oil and gas and construction.
Learn MoreThis XQP60 generator set meets the EU Stage V emission standard. With a robust, rental or mobile-ready construction, the product line is designed to be easily transported around project sites safely and efficiently. Heavy-duty bases with integrated fork lift pockets allow the unit to be dragged and lifted with ease, while Clipsal or CEE socket options are available on select models to reduce installation time and provide trouble-free power distribution.
Learn MoreThis XQP115 generator set is EU Stage V emission standard capable. Each model delivers increased flexibility by easily switching between 50 and 60 Hz, which allows one machine to satisfy varying load requirements across diverse regions and applications including mining, manufacturing, oil and gas and construction.
Learn MoreThis XQP200 generator set is EU Stage V emission standard capable. Each model delivers increased flexibility by easily switching between 50 and 60 Hz, which allows one machine to satisfy varying load requirements across diverse regions and applications including mining, manufacturing, oil and gas and construction.
Learn MoreThis XQP310 generator set is EU Stage V emission standard capable. Each model delivers increased flexibility by easily switching between 50 and 60 Hz, which allows one machine to satisfy varying load requirements across diverse regions and applications including mining, manufacturing, oil and gas and construction.
Learn MoreThe XQP550 generator set is EU Stage V emission standard capable. A unique feature is the introduction of clutch fan drive technology where the fan no longer needs to run continually at full speed and power. This saves additional fuel, while lowering noise output; an ideal feature when operating at lower loads, in cooler temperatures and, most importantly, in evenings when noise levels are most noticeable.
Learn MoreIn less than 15 minutes, Rental Engineering Manager Gareth Osborne breaks down everything you need to know about the EU Stage V emission regulations. Learn which products are affected, the reasoning behind this legislation, and how these changes impact equipment owners.
What’s regulated by EU standards? What impact do these regulations have on electric power products? Find all the answers in this webinar, where you’ll hear directly from an electric power expert to learn more about how Caterpillar can help you come up with a solution that works for you.