Studio Shot

Backhoe Accessories 180 mm (7 in)

Request A Price Click for Price

Key Specs

Overall Width
7 in
180 mm
Overall Height
21 in
545 mm
Overall Length
23 in
584 mm

Overview

Needed for use with the backhoe attachment on 236D, 242D, 257D, and 259D.

Product Specifications for 180 mm (7 in)

Overall Width 7 in 180 mm
Overall Height 21 in 545 mm
Overall Length 23 in 584 mm
Weight 100 lb 45.35 kg

See how 180 mm (7 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Backhoe Attachment at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Backhoe Attachment at Work
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 180 mm (7 in)

View More Offers